NXOpen .NET Reference
12.0.0
|
Represents a builder that is used to create or edit a NXOpen.Die.HandlingCore feature. More...
Public Types | |
enum | Types { AtLocation, FromBase, MapFromBase } |
Identifies how the handling Core is located in space. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance. More... | |
unsafe NXOpen.Die.DiePlaneBuilder | BaseOrientation [get] |
Returns the base plane of the target. More... | |
unsafe NXOpen.Expression | Clearance [get] |
Returns the expression containing the value to use for the clearance offset of the core from the base plane. More... | |
unsafe NXOpen.Die.DiePlaneBuilder | CoreOrientation [get] |
Returns the plane of the core for deriving the rectangle and the start of the core. More... | |
unsafe NXOpen.Expression | Depth [get] |
Returns the expression containing the value to use for the extrusion depth when creating the core. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe NXOpen.Expression | Height [get] |
Returns the expression containing the value to use for the height of the core. More... | |
unsafe NXOpen.Die.DieLocationsBuilder | Location [get] |
Returns the center location of the handling core. More... | |
unsafe NXOpen.SelectBody | Target [get] |
Returns the target solid the handling core will be subtracted from. More... | |
unsafe NXOpen.Die.HandlingCoreBuilder.Types | Type [get, set] |
Returns or sets the indicator defining how the handling core is located in space. More... | |
unsafe NXOpen.Expression | Width [get] |
Returns the expression containing the value to use for the width of the core. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a builder that is used to create or edit a NXOpen.Die.HandlingCore feature.
To create a new instance of this class, use NXOpen.Die.DieCollection.CreateHandlingCoreBuilder
Default values.
Property | Value |
---|---|
Clearance.Value |
100 (millimeters part), 4 (inches part) |
Depth.Value |
40 (millimeters part), 1.6 (inches part) |
Height.Value |
100 (millimeters part), 4 (inches part) |
Width.Value |
75 (millimeters part), 3 (inches part) |
Created in NX7.5.0
Identifies how the handling Core is located in space.
|
getset |
Returns or sets the angle tolerance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the base plane of the target.
Used for orienting the core and offset if needed.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the expression containing the value to use for the clearance offset of the core from the base plane.
Only valid when type is Die.HandlingCoreBuilder.Types.FromBase or Die.HandlingCoreBuilder.Types.MapFromBase .
Created in NX7.5.0
License requirements: None.
|
get |
Returns the plane of the core for deriving the rectangle and the start of the core.
Only valid when type is Die.HandlingCoreBuilder.Types.AtLocation .
Created in NX7.5.0
License requirements: None.
|
get |
Returns the expression containing the value to use for the extrusion depth when creating the core.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the expression containing the value to use for the height of the core.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the center location of the handling core.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the target solid the handling core will be subtracted from.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the indicator defining how the handling core is located in space.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the expression containing the value to use for the width of the core.
Created in NX7.5.0
License requirements: None.