NXOpen .NET Reference
12.0.0
|
Represents a Flange Task feature builder. More...
Public Types | |
enum | CamTypes { Direct, AerialConventional, BaseConventional, AerialRotary, BellCrank } |
Settings for the cam type of the flange task. More... | |
enum | SpringbackTypes { Constant, Law } |
Settings for the springback type of the flange task. More... | |
enum | PierceTypes { Gage, Critical, Standard } |
Settings for the pierce type of the flange task. More... | |
Public Member Functions | |
unsafe void | SetRegionBounds (NXOpen.Die.DirectionOption direction, NXOpen.IProfile[] profileEntries) |
Sets the region bounds of the flange task More... | |
unsafe NXOpen.IProfile[] | GetRegionBounds (out NXOpen.Die.DirectionOption direction) |
Gets the region bounds of the flange task More... | |
unsafe void | SetShapeDetail (NXOpen.Die.DirectionOption direction, NXOpen.IProfile[] profileEntries) |
Sets the shape detail of the flange task for profiles More... | |
unsafe NXOpen.IProfile[] | GetShapeDetail (out NXOpen.Die.DirectionOption direction) |
Gets the shape detail of the flange task for profiles More... | |
unsafe void | SetShapeDetail (NXOpen.Body[] bodies) |
Sets the shape detail of the form task for bodies More... | |
unsafe NXOpen.Body[] | GetShapeDetail () |
Gets the shape detail of the form task for bodies More... | |
unsafe void | SetAssociativeObjects (NXOpen.DisplayableObject[] objects) |
Sets the associative objects of the flange task More... | |
unsafe NXOpen.DisplayableObject[] | GetAssociativeObjects () |
Gets the associative objects of the flange task More... | |
unsafe void | SetCameraViews (NXOpen.View[] objects) |
Sets the camera views of the flange task More... | |
unsafe NXOpen.View[] | GetCameraViews () |
Gets the camera views of the flange task More... | |
unsafe void | SetDetails (string[] strings) |
Sets the detailed description of the flange task More... | |
unsafe string[] | GetDetails () |
Gets the detailed description of the flange task More... | |
unsafe string[] | GetCameraLayerAndXmlp (out string[] xmlpData) |
Gets the camera layer settings and xmlp data More... | |
unsafe void | SetCameraLayerAndXmlp (string[] layerSettings, string[] xmlpData) |
Sets the camera layer settings and xmlp data More... | |
unsafe void | SetCameraNames (string[] strings) |
Sets the names of the camera More... | |
unsafe string[] | GetCameraNames () |
Gets the names of the camera More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance of the flange task More... | |
unsafe NXOpen.ILocation | CamDirection [get, set] |
Returns or sets the cam direction of the flange task More... | |
unsafe NXOpen.Die.FlangeTaskBuilder.CamTypes | CamType [get, set] |
Returns or sets the cam type of the flange task More... | |
unsafe bool | DisplayRotatedItems [get, set] |
Returns or sets the display rotated items setting of the flange task. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance of the flange task More... | |
unsafe bool | FinishOperation [get, set] |
Returns or sets the finish operation of the flange task More... | |
unsafe bool | PierceAndExtrude [get, set] |
Returns or sets the pierce and extrude setting of the flange task. More... | |
unsafe NXOpen.Die.FlangeTaskBuilder.PierceTypes | PierceType [get, set] |
Returns or sets the pierce type of the flange task More... | |
unsafe NXOpen.Point | PointInRegion [get, set] |
Returns or sets the keep point in the region of the flange task More... | |
unsafe string | SpringbackAngle [get, set] |
Returns or sets the springback angle of the flange task More... | |
unsafe NXOpen.Die.FlangeTaskBuilder.SpringbackTypes | SpringbackType [get, set] |
Returns or sets the springback type of the flange task More... | |
unsafe NXOpen.Features.Feature | TippedProduct [get, set] |
Returns or sets the tipped product of the flange task More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Flange Task feature builder.
This sub feature is created via the main feature builder.
Created in NX4.0.0
unsafe NXOpen.DisplayableObject [] NXOpen.Die.FlangeTaskBuilder.GetAssociativeObjects | ( | ) |
Gets the associative objects of the flange task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
unsafe string [] NXOpen.Die.FlangeTaskBuilder.GetCameraLayerAndXmlp | ( | out string[] | xmlpData | ) |
Gets the camera layer settings and xmlp data
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
xmlpData | xmlp data |
unsafe string [] NXOpen.Die.FlangeTaskBuilder.GetCameraNames | ( | ) |
Gets the names of the camera
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
unsafe NXOpen.View [] NXOpen.Die.FlangeTaskBuilder.GetCameraViews | ( | ) |
Gets the camera views of the flange task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
unsafe string [] NXOpen.Die.FlangeTaskBuilder.GetDetails | ( | ) |
Gets the detailed description of the flange task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
unsafe NXOpen.IProfile [] NXOpen.Die.FlangeTaskBuilder.GetRegionBounds | ( | out NXOpen.Die.DirectionOption | direction | ) |
Gets the region bounds of the flange task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
direction | Profile direction |
unsafe NXOpen.IProfile [] NXOpen.Die.FlangeTaskBuilder.GetShapeDetail | ( | out NXOpen.Die.DirectionOption | direction | ) |
Gets the shape detail of the flange task for profiles
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
direction | Profile direction |
unsafe NXOpen.Body [] NXOpen.Die.FlangeTaskBuilder.GetShapeDetail | ( | ) |
Gets the shape detail of the form task for bodies
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
unsafe void NXOpen.Die.FlangeTaskBuilder.SetAssociativeObjects | ( | NXOpen.DisplayableObject[] | objects | ) |
Sets the associative objects of the flange task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
objects |
unsafe void NXOpen.Die.FlangeTaskBuilder.SetCameraLayerAndXmlp | ( | string[] | layerSettings, |
string[] | xmlpData | ||
) |
Sets the camera layer settings and xmlp data
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
layerSettings | 1 layer setting string for each camera object. the string needs to be 256 characters long (one for each user layer) with either 0 for off or 1 for on. |
xmlpData | xmlp data |
unsafe void NXOpen.Die.FlangeTaskBuilder.SetCameraNames | ( | string[] | strings | ) |
Sets the names of the camera
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
strings | each string contains the name of a camera object |
unsafe void NXOpen.Die.FlangeTaskBuilder.SetCameraViews | ( | NXOpen.View[] | objects | ) |
Sets the camera views of the flange task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
objects |
unsafe void NXOpen.Die.FlangeTaskBuilder.SetDetails | ( | string[] | strings | ) |
Sets the detailed description of the flange task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
strings | detail strings |
unsafe void NXOpen.Die.FlangeTaskBuilder.SetRegionBounds | ( | NXOpen.Die.DirectionOption | direction, |
NXOpen.IProfile[] | profileEntries | ||
) |
Sets the region bounds of the flange task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
direction | Profile direction |
profileEntries | Profile entries that make up the boundary of the flange task |
unsafe void NXOpen.Die.FlangeTaskBuilder.SetShapeDetail | ( | NXOpen.Die.DirectionOption | direction, |
NXOpen.IProfile[] | profileEntries | ||
) |
Sets the shape detail of the flange task for profiles
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
direction | Profile direction |
profileEntries | Profile entries |
unsafe void NXOpen.Die.FlangeTaskBuilder.SetShapeDetail | ( | NXOpen.Body[] | bodies | ) |
Sets the shape detail of the form task for bodies
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
bodies | bodies |
|
getset |
Returns or sets the angle tolerance of the flange task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the cam direction of the flange task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the cam type of the flange task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the display rotated items setting of the flange task.
True indicates that the reference point and cam direction objects should be created and displayed in the die face feature.
Created in NX5.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the distance tolerance of the flange task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the finish operation of the flange task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the pierce and extrude setting of the flange task.
True indicates that the flange task is a pierce and extrude type.
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the pierce type of the flange task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the keep point in the region of the flange task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the springback angle of the flange task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the springback type of the flange task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the tipped product of the flange task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")