NXOpen .NET Reference
12.0.0
|
Represents an Area Fill feature More...
Public Member Functions | |
unsafe void | SetFillShape (NXOpen.Body[] bodies) |
Sets the fill shape of the area fill More... | |
unsafe NXOpen.Body[] | GetFillShape () |
Gets the fill shape of the area fill More... | |
unsafe void | SetRegionBounds (NXOpen.Die.DirectionOption direction, NXOpen.IProfile[] profileEntries) |
Sets the region bounds of the area fill More... | |
unsafe NXOpen.IProfile[] | GetRegionBounds (out NXOpen.Die.DirectionOption direction) |
Gets the region bounds of the area fill More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance of the area fill More... | |
unsafe bool | CopyAndMirror [get, set] |
Returns or sets the copy and mirror setting of the area fill More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance of the area fill More... | |
unsafe bool | FillForAddendum [get, set] |
Returns or sets the fill for addendum setting of the area fill More... | |
unsafe NXOpen.ISurface | MirrorPlane [get, set] |
Returns or sets the plane to mirror the area fill about More... | |
unsafe NXOpen.Point | PointInRegion [get, set] |
Returns or sets the point in region of the area fill More... | |
unsafe NXOpen.Features.Feature | TippedProduct [get, set] |
Returns or sets the tipped product of the area fill More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents an Area Fill feature
To create a new instance of this class, use NXOpen.Die.DieCollection.Fill
Created in NX4.0.0
unsafe NXOpen.Body [] NXOpen.Die.FillBuilder.GetFillShape | ( | ) |
Gets the fill shape of the area fill
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
unsafe NXOpen.IProfile [] NXOpen.Die.FillBuilder.GetRegionBounds | ( | out NXOpen.Die.DirectionOption | direction | ) |
Gets the region bounds of the area fill
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
direction | Profile direction |
unsafe void NXOpen.Die.FillBuilder.SetFillShape | ( | NXOpen.Body[] | bodies | ) |
Sets the fill shape of the area fill
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
bodies | bodies |
unsafe void NXOpen.Die.FillBuilder.SetRegionBounds | ( | NXOpen.Die.DirectionOption | direction, |
NXOpen.IProfile[] | profileEntries | ||
) |
Sets the region bounds of the area fill
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
direction | Profile direction |
profileEntries | profile entries |
|
getset |
Returns or sets the angle tolerance of the area fill
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the copy and mirror setting of the area fill
Created in NX4.0.1
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the distance tolerance of the area fill
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the fill for addendum setting of the area fill
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the plane to mirror the area fill about
Created in NX4.0.1
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the point in region of the area fill
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the tipped product of the area fill
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")