NXOpen .NET Reference
12.0.0
|
Represents a builder that is used to create or edit a NXOpen.Die.FillArea feature. More...
Public Types | |
enum | Types { BaseFlange, ProductContact, ScrapArea, UserDefined } |
Identifies the area of the casting the fill is targeted for. More... | |
enum | UpperLimitTypes { Sheet, Plane } |
Specifies how the upper limit of the fill area is defined. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance. More... | |
unsafe NXOpen.Die.DiePlaneBuilder | BaseOrientation [get] |
Returns the plane defining the base of the target solid. More... | |
unsafe NXOpen.Section | Boundary [get] |
Returns the closed boundary profile that defines the fill area. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe NXOpen.Expression | LowerLimitOffset [get] |
Returns the expression containing the lower limit offset used to adjust the lower limit to ensure a boolean. More... | |
unsafe NXOpen.SelectBody | LowerLimitSheet [get] |
Returns the sheet (such as the inner deck sheet) used to trim the fill area solid. More... | |
unsafe NXOpen.SelectBody | Target [get] |
Returns the target solid the fill area will be united with or subtracted from. More... | |
unsafe NXOpen.Die.FillAreaBuilder.Types | Type [get, set] |
Returns or sets the indicator for the type of fill area to build. More... | |
unsafe NXOpen.Die.DiePlaneBuilder | UpperLimitPlane [get] |
Returns the plane used to trim the fill area solid. More... | |
unsafe NXOpen.SelectBody | UpperLimitSheet [get] |
Returns the sheet (such as the sheet metal) used to trim the fill area solid. More... | |
unsafe NXOpen.Die.FillAreaBuilder.UpperLimitTypes | UpperLimitType [get, set] |
Returns or sets the value that determines whether the upper limit is defined by a sheet or plane. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a builder that is used to create or edit a NXOpen.Die.FillArea feature.
To create a new instance of this class, use NXOpen.Die.DieCollection.CreateFillAreaBuilder
Default values.
Property | Value |
---|---|
LowerLimitOffset.Value |
1 (millimeters part), 0.04 (inches part) |
UpperLimitType |
Sheet |
Created in NX7.5.0
Identifies the area of the casting the fill is targeted for.
|
getset |
Returns or sets the angle tolerance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the plane defining the base of the target solid.
Used to orient the direction of the build and the trims for the fill area. May be supplied by the selected target.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the closed boundary profile that defines the fill area.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the expression containing the lower limit offset used to adjust the lower limit to ensure a boolean.
A positive value will indicate transforming the limit away from the upper limit.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the sheet (such as the inner deck sheet) used to trim the fill area solid.
This might be a sheet that is interior to the upper deck, but is always defined between the base and the upper limit. Only valid when type is Die.FillAreaBuilder.Types.ProductContact or Die.FillAreaBuilder.Types.UserDefined .
Created in NX7.5.0
License requirements: None.
|
get |
Returns the target solid the fill area will be united with or subtracted from.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the indicator for the type of fill area to build.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the plane used to trim the fill area solid.
A plane might be used to limit the fill area solid to just the flange of the casting. Only valid when type is Die.FillAreaBuilder.UpperLimitTypes.Plane .
Created in NX7.5.0
License requirements: None.
|
get |
Returns the sheet (such as the sheet metal) used to trim the fill area solid.
Only valid when type is Die.FillAreaBuilder.UpperLimitTypes.Sheet .
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the value that determines whether the upper limit is defined by a sheet or plane.
Only valid when type is Die.FillAreaBuilder.Types.ScrapArea or Die.FillAreaBuilder.Types.UserDefined .
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")