NXOpen .NET Reference
12.0.0
|
Represents a collection of Die Simulation - Press Models More...
Public Member Functions | |
NXOpen.Die.PressModelRoot[] | ToArray () |
Returns an array of NXOpen.Die.PressModelRoot objects. More... | |
unsafe NXOpen.Die.PressModel | FindActivePressModel () |
Finds the active press model, if any, in the part's assembly structure More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Die Simulation - Press Models
To obtain an instance of this class, refer to NXOpen.Part
Created in NX6.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Die.PressModel NXOpen.Die.DieSimCollection.FindActivePressModel | ( | ) |
Finds the active press model, if any, in the part's assembly structure
Created in NX6.0.0
License requirements: ug_die_design ("Die Design")
NXOpen.Die.PressModelRoot [] NXOpen.Die.DieSimCollection.ToArray | ( | ) |
Returns an array of NXOpen.Die.PressModelRoot objects.
|
get |
Returns the tag of this object.