NXOpen .NET Reference
12.0.0
|
Represents a Die Simulation - Press Model More...
Public Member Functions | |
unsafe int | GetNumOperations () |
Get number of operations More... | |
unsafe void | SetOperationSlideHeight (int operation, double slideHeight) |
Set operation slide height More... | |
unsafe void | SetOperationCushionSettings (int operation, double liftStartAngle, double liftStopAngle, double liftToDist, double lockAtDist) |
Set operation cushion values (Obsolete) More... | |
unsafe void | SetOperationUserTransportCurves (int operation, double[] vals) |
Set values of the User Defined transport curve set, for given operation More... | |
unsafe void | SetOperationTransportCurveSet (int operation, int curveSet) |
Tell the press model which transport curve set to use in the given operation More... | |
unsafe void | SetOperationCushionSettings2 (int operation, double ventilationLiftDistance, int ventilationLiftStay, double binderWayLiftDistance, int binderWayLiftDuration, double upperLimit, double lowerLimit) |
Set operation cushion values More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Represents a Die Simulation - Press Model
Created in NX6.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX6.0.0
License requirements: None.
unsafe int NXOpen.Die.PressModel.GetNumOperations | ( | ) |
Get number of operations
Created in NX6.0.0
License requirements: ug_die_design ("Die Design")
unsafe void NXOpen.Die.PressModel.SetOperationCushionSettings | ( | int | operation, |
double | liftStartAngle, | ||
double | liftStopAngle, | ||
double | liftToDist, | ||
double | lockAtDist | ||
) |
Set operation cushion values (Obsolete)
Created in NX6.0.0
License requirements: ug_die_design ("Die Design")
operation | Operation of the cushion |
liftStartAngle | Lift start angle |
liftStopAngle | Lift stop angle |
liftToDist | Distance to lift to |
lockAtDist | Distance where lock happens |
unsafe void NXOpen.Die.PressModel.SetOperationCushionSettings2 | ( | int | operation, |
double | ventilationLiftDistance, | ||
int | ventilationLiftStay, | ||
double | binderWayLiftDistance, | ||
int | binderWayLiftDuration, | ||
double | upperLimit, | ||
double | lowerLimit | ||
) |
Set operation cushion values
Created in NX11.0.1
License requirements: ug_die_design ("Die Design")
operation | Operation of the cushion |
ventilationLiftDistance | Ventilation lift distance |
ventilationLiftStay | Ventilation lift stay duration in degrees |
binderWayLiftDistance | Binder way lift distance |
binderWayLiftDuration | Binder way lift duration in degrees |
upperLimit | Cushion range upper limit |
lowerLimit | Cushion range lowe limit |
unsafe void NXOpen.Die.PressModel.SetOperationSlideHeight | ( | int | operation, |
double | slideHeight | ||
) |
Set operation slide height
Created in NX6.0.0
License requirements: ug_die_design ("Die Design")
operation | Operation of the slide |
slideHeight | Slide height |
unsafe void NXOpen.Die.PressModel.SetOperationTransportCurveSet | ( | int | operation, |
int | curveSet | ||
) |
Tell the press model which transport curve set to use in the given operation
Created in NX6.0.0
License requirements: ug_die_design ("Die Design")
operation | Operation of the transport devices |
curveSet | Index of the curve set |
unsafe void NXOpen.Die.PressModel.SetOperationUserTransportCurves | ( | int | operation, |
double[] | vals | ||
) |
Set values of the User Defined transport curve set, for given operation
Created in NX6.0.0
License requirements: ug_die_design ("Die Design")
operation | Operation of the transport devices |
vals | The curve set values |