NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Die.CompensateRoughDataBuilder . More...
Public Types | |
enum | Types { SheetBody, Curve } |
Settings for the type of data being compensated. More... | |
enum | ApproximationType { Coarse, Rough, Fine, Exact } |
Settings for the amount of approximation to perform. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance. More... | |
unsafe NXOpen.Die.CompensateRoughDataBuilder.ApproximationType | Approximation [get, set] |
Returns or sets the approximation desired. More... | |
unsafe NXOpen.Section | CurveCollector [get] |
Returns the curve collector containing the curves that will be approximated. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe bool | JoinOutputCurves [get, set] |
Returns or sets the join output curves setting, true indicates that the output curves will be joined into a single curve. More... | |
unsafe double | MaximumGap [get, set] |
Returns or sets the maximum gap. More... | |
unsafe bool | ModifyInputSheet [get, set] |
Returns or sets the modify input sheet setting. More... | |
unsafe NXOpen.ScCollector | ProjectToFaces [get] |
Returns the faces to project the output curves onto. More... | |
unsafe NXOpen.SelectBodyList | SheetBodies [get] |
Returns the sheet bodies that will be approximated. More... | |
unsafe NXOpen.Die.CompensateRoughDataBuilder.Types | Type [get, set] |
Returns or sets the type of input data being supplied. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Die.CompensateRoughDataBuilder .
This class is used to edit and create a Compensate Rough Curve or Compensate Rough Sheet feature.
To create a new instance of this class, use NXOpen.Die.DieCollection.CompensateRoughData
Default values.
Property | Value |
---|---|
AngleTolerance |
0.5 |
Approximation |
Coarse |
DistanceTolerance |
0.0254 (millimeters part), 0.001 (inches part) |
JoinOutputCurves |
0 |
MaximumGap |
5.0 (millimeters part), 0.2 (inches part) |
ModifyInputSheet |
0 |
Created in NX6.0.0
|
getset |
Returns or sets the angle tolerance.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the approximation desired.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the curve collector containing the curves that will be approximated.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the join output curves setting, true indicates that the output curves will be joined into a single curve.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the maximum gap.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the modify input sheet setting.
If true the input sheet will be modified, otherwise a new sheet will be created.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the faces to project the output curves onto.
If faces are selected then the output curves will be projected normal to these faces.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the sheet bodies that will be approximated.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the type of input data being supplied.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")