NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Die.CastReliefBuilder builder More...
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance More... | |
unsafe NXOpen.Die.DiePlaneBuilder | BaseOrientation [get] |
Returns the base orientation of the die casting used for orienting the relief construction More... | |
unsafe bool | CreateSupportCasting [get, set] |
Returns or sets the value (true or false) to decide if support casting should be created More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance More... | |
unsafe NXOpen.Expression | ReliefDepth [get] |
Returns the depth value of the relief More... | |
unsafe NXOpen.Section | ReliefProfile [get] |
Returns the closed profiles used for determining the relief More... | |
unsafe NXOpen.SelectNXObject | ReliefSheet [get] |
Returns the sheet to offset to specify the relief surface More... | |
unsafe NXOpen.SelectNXObject | SheetMetal [get] |
Returns the sheet that specifies the sheet metal surface More... | |
unsafe NXOpen.SelectNXObject | Target [get] |
Returns the target solid the relief will be united with More... | |
unsafe NXOpen.Expression | Thickness [get] |
Returns the thickness value of the support casting surrounding the relief More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Die.CastReliefBuilder builder
To create a new instance of this class, use NXOpen.Die.DieCollection.CastRelief
Default values.
Property | Value |
---|---|
AngleTolerance |
0.5 |
CreateSupportCasting |
0 |
DistanceTolerance |
0.0254 (millimeters part), 0.001 (inches part) |
ReliefDepth.Value |
5 (millimeters part), 0.2 (inches part) |
Thickness.Value |
35 (millimeters part), 1.4 (inches part) |
Created in NX6.0.0
|
getset |
Returns or sets the angle tolerance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the base orientation of the die casting used for orienting the relief construction
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the value (true or false) to decide if support casting should be created
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the distance tolerance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the depth value of the relief
Created in NX6.0.0
License requirements: None.
|
get |
Returns the closed profiles used for determining the relief
Created in NX6.0.0
License requirements: None.
|
get |
Returns the sheet to offset to specify the relief surface
Created in NX6.0.0
License requirements: None.
|
get |
Returns the sheet that specifies the sheet metal surface
Created in NX6.0.0
License requirements: None.
|
get |
Returns the target solid the relief will be united with
Created in NX6.0.0
License requirements: None.
|
get |
Returns the thickness value of the support casting surrounding the relief
Created in NX6.0.0
License requirements: None.