NXOpen .NET Reference
12.0.0
|
Represents a NodeBuilder. More...
Public Member Functions | |
unsafe void | AddGroupMember (NXOpen.Diagramming.SheetElement member) |
Adds a node to this node group. More... | |
unsafe void | RemoveGroupMember (NXOpen.Diagramming.SheetElement member) |
Removes a node from this node group. More... | |
unsafe void | RemoveAllGroupMembers () |
Remove all members. More... | |
Public Member Functions inherited from NXOpen.Diagramming.ConnectableElementBuilder | |
unsafe NXOpen.Diagramming.Port[] | GetAllPorts () |
Gets all ports of this connectable element. More... | |
unsafe NXOpen.Diagramming.Port[] | GetPorts (NXOpen.Diagramming.Direction direction) |
Gets ports of this connectable element by the direction. More... | |
Public Member Functions inherited from NXOpen.Diagramming.SheetElementBuilder | |
unsafe void | GetMinNodeSize (out double[] sizeValues) |
Gets the minimum node size values More... | |
unsafe void | SetMinNodeSize (double[] sizeValues) |
Sets the minimum node size values More... | |
unsafe void | GetAllowedTransformations (out bool isAllowedTranslation, out bool isAllowedRotation, out bool isAllowedScale, out bool isAllowedShear) |
Get the allowed transformations of the sheet element. More... | |
unsafe void | SetOwningSheet (NXOpen.Diagramming.Sheet owningSheet) |
Set the owning sheet when the sheet element is created. More... | |
Properties | |
unsafe bool | Expanded [get, set] |
Returns or sets the node state of expanded or collapsed. More... | |
unsafe bool | Fullfillment [get] |
Returns the flag that indicates if the node is a fulfillment object. More... | |
unsafe bool | GroupingAllowed [get, set] |
Returns or sets the flag that indicates if the node is allowed to be a nested node and contain other child sheet elements. More... | |
unsafe NXOpen.Diagramming.Node | OffsheetReference [get, set] |
Returns or sets the referenced offsheet node. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Diagramming.SheetElementBuilder | |
enum | ResizeOptionType { AnyDirection, OnAnchor, SameRatio, SameRationOnCorner, SameRatioOnEdge } |
Represents the resize option for a NXOpen.Diagramming.SheetElementBuilder . More... | |
Represents a NodeBuilder.
To create a new instance of this class, use NXOpen.Diagramming.NodeCollection.CreateNodeBuilder
Created in NX10.0.0
unsafe void NXOpen.Diagramming.NodeBuilder.AddGroupMember | ( | NXOpen.Diagramming.SheetElement | member | ) |
Adds a node to this node group.
Created in NX10.0.0
License requirements: None.
member |
unsafe void NXOpen.Diagramming.NodeBuilder.RemoveAllGroupMembers | ( | ) |
Remove all members.
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.Diagramming.NodeBuilder.RemoveGroupMember | ( | NXOpen.Diagramming.SheetElement | member | ) |
Removes a node from this node group.
Created in NX10.0.0
License requirements: None.
member |
|
getset |
Returns or sets the node state of expanded or collapsed.
If true the node is expanded.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the flag that indicates if the node is a fulfillment object.
If true the node represents a physical object such as a piece of equipment from a library.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the flag that indicates if the node is allowed to be a nested node and contain other child sheet elements.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the referenced offsheet node.
It could be elsewhere on the same sheet or on a different sheet and it can be a null reference (Nothing in Visual Basic).
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.