NXOpen .NET Reference
12.0.0
|
Represents the Node class. More...
Public Member Functions | |
unsafe void | GetPorts (out NXOpen.Diagramming.Port[] ports) |
Get the ports on the node. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
Properties inherited from NXOpen.DisplayableObject | |
unsafe int | Color [get, set] |
Returns or sets the color of the object. More... | |
unsafe bool | IsBlanked [get] |
Returns the blank status of this object. More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer that the object is in. More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | LineFont [get, set] |
Returns or sets the line font of the object. More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | LineWidth [get, set] |
Returns or sets the line width of the object. More... | |
unsafe NXOpen.Point3d | NameLocation [get] |
Returns the location of the object's name. More... | |
Represents the Node class.
To create or edit an instance of this class, use NXOpen.Diagramming.NodeBuilder
Created in NX10.0.0
unsafe void NXOpen.Diagramming.Node.GetPorts | ( | out NXOpen.Diagramming.Port[] | ports | ) |
Get the ports on the node.
Created in NX11.0.1
License requirements: None.
ports |