NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.WedmStepoverBuilder More...
Properties | |
unsafe NXOpen.CAM.StepoverBuilder.StepoverTypes | StepoverTypeType [get, set] |
Returns or sets the stepover item type More... | |
Properties inherited from NXOpen.CAM.StepoverBuilder | |
unsafe int | AdditionalPasses [get, set] |
Returns or sets the number of additional passes More... | |
unsafe double | Angular [get, set] |
Returns or sets the angular More... | |
unsafe NXOpen.CAM.StepoverBuilder.ApplyTypes | ApplyOn [get, set] |
Returns or sets the apply on part option More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | BlankContourDepth [get] |
Returns the Stepover Depth Builder More... | |
unsafe int | BlankContourNoLevels [get, set] |
Returns or sets the number of levels More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | DistanceBuilder [get] |
Returns the distance (inheritable tool dependent) More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | DistanceMaximumBuilder [get] |
Returns the distance maximum(inheritable tool dependent) More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | DistanceMinimumBuilder [get] |
Returns the distance minimum(inheritable tool dependent) More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | FirstDistance [get] |
Returns the First Distance More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | HorizontalLimitBuilder [get] |
Returns the horizontal limit (inheritable tool dependent) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | InheritableDistance [get] |
Returns the distance (inheritable double) More... | |
unsafe double | MaximumAverage [get, set] |
Returns or sets the variable average maximum value More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MaximumAverageBuilder [get] |
Returns the variable average maximum builder More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MaximumAverageOnlyBuilder [get] |
Returns the variable average maximum only builder More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MaximumBuilder [get] |
Returns the maximum builder More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | MaximumPercentBuilder [get] |
Returns the maximum percent of remaining More... | |
unsafe double | MinimumAverage [get, set] |
Returns or sets the variable average minimum value More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MinimumAverageBuilder [get] |
Returns the variable average minimum builder More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MinimumDistance [get] |
Returns the Minimum Distance More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | MinimumPercentBuilder [get] |
Returns the minimum percent of remaining More... | |
unsafe NXOpen.CAM.MultipleStepoverBuilder | MultipleBuilder [get] |
Returns the multiple builder More... | |
unsafe int | NumberAtFirstDirection [get, set] |
Returns or sets the number of stepovers at first direction More... | |
unsafe int | NumberAtSecondDirection [get, set] |
Returns or sets the number of stepovers at second direction More... | |
unsafe int | NumberOfStepovers [get, set] |
Returns or sets the number of stepovers More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | PercentFluteLength [get] |
Returns the percent flute of length More... | |
unsafe double | PercentOfDegression [get, set] |
Returns or sets the Percent of Degression More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | PercentOfRemainingBuilder [get] |
Returns the percent of remaining More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | PercentThreadLength [get] |
Returns the percent thread length More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | PercentToolFlatBuilder [get] |
Returns the percent tool flat More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | PercentWireBuilder [get] |
Returns the % wire (inheritable tool dependent) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | ScallopBuilder [get] |
Returns the scallop height More... | |
unsafe NXOpen.CAM.StepoverBuilder.StepoverTypes | StepoverType [get, set] |
Returns or sets the stepover type More... | |
unsafe NXOpen.CAM.StockPerPassBuilder | StockPerPassBuilder [get] |
Returns the stock per pass More... | |
unsafe NXOpen.CAM.MultipleStepoverBuilder | UserDefined [get] |
Returns the user defined builder More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | ValueOfDegression [get] |
Returns the Value of Degression More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | VariableMaximumBuilder [get] |
Returns the variable maximum builder More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | VariableMaximumOnlyBuilder [get] |
Returns the variable maximum only builder More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | VariableMinimumBuilder [get] |
Returns the variable minimum builder More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | VerticalLimitBuilder [get] |
Returns the vertical limit (inheritable tool dependent) More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.StepoverBuilder | |
enum | StepoverTypes { None, Constant, Scallop, PercentToolFlat, Multiple, Number, Maximum, Angular, VariableAverage, VariableMaximum, UseCutDepth, PercentRemaining, PercentWire, StockPerPass, PercentThreadLength, Exact, PercentFluteLength, BlankContourConstant, Degression, PercentDegression, UserDefined } |
stepover options More... | |
enum | ApplyTypes { OnPlane, OnPart } |
apply on part options More... | |
Represents a NXOpen.CAM.WedmStepoverBuilder
Created in NX7.5.0
|
getset |
Returns or sets the stepover item type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")