NXOpen .NET Reference
12.0.0
|
Represents a Builder which holds the data for a set of individual stock per pass. More...
Public Member Functions | |
unsafe void | Modify (int pass, double stock) |
Modify item More... | |
unsafe void | UpdateList (int roughPass, int finishPass) |
Update list dependent on rough and finish passes number. More... | |
unsafe double | GetStockOfPass (int passIndex) |
Get stock of the specific pass More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | ToolDiameter [get, set] |
Returns or sets the Tool Diameter. More... | |
Represents a Builder which holds the data for a set of individual stock per pass.
This is an abstract class and cannot be instantiated.
Created in NX6.0.0
unsafe double NXOpen.CAM.StockPerPassBuilder.GetStockOfPass | ( | int | passIndex | ) |
Get stock of the specific pass
Created in NX7.5.3
License requirements: cam_base ("CAM BASE")
passIndex |
unsafe void NXOpen.CAM.StockPerPassBuilder.Modify | ( | int | pass, |
double | stock | ||
) |
Modify item
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
pass | the pass on which stock will be modified |
stock | the new value of stock |
unsafe void NXOpen.CAM.StockPerPassBuilder.UpdateList | ( | int | roughPass, |
int | finishPass | ||
) |
Update list dependent on rough and finish passes number.
Total pass number will be equal to (rough passes + finish passes -1), so this function should be invoked as rough/finish passes changing
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
roughPass | the rough passes |
finishPass | the finish passes |
|
getset |
Returns or sets the Tool Diameter.
It is used to validate data of list items and should be consistant with tool diameter of main object. i.e wedm operation. So when tool diameter of main object is changed, it should be updated immediately.
Created in NX7.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")