NXOpen .NET Reference
12.0.0
|
Represents a Builder which holds the data for a set of individual number of passes and stepover distance. More...
Public Member Functions | |
unsafe void | Add (int indexAfter, int numOfPasses, double distance, int intent) |
Add a new item More... | |
unsafe void | Modify (int index, int numOfPasses, double distance, int intent) |
Modify item More... | |
unsafe void | Delete (int index) |
Delete a item More... | |
unsafe void | MoveUp (int index) |
Move up a item More... | |
unsafe void | MoveDown (int index) |
Move down a item More... | |
unsafe int | GetNumberOfStepovers () |
Get number of stepovers More... | |
unsafe void | GetData (int index, out int numOfPasses, out double distance, out int intent) |
Get item for the specified stepover index More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Builder which holds the data for a set of individual number of passes and stepover distance.
This is an abstract class and cannot be instantiated.
Created in NX6.0.0
unsafe void NXOpen.CAM.MultipleStepoverBuilder.Add | ( | int | indexAfter, |
int | numOfPasses, | ||
double | distance, | ||
int | intent | ||
) |
Add a new item
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
indexAfter | the index which new item will be added after |
numOfPasses | the num of passes for new item |
distance | the distance for new item |
intent | the intent for new item |
unsafe void NXOpen.CAM.MultipleStepoverBuilder.Delete | ( | int | index | ) |
Delete a item
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
index | the index of item to be deleted |
unsafe void NXOpen.CAM.MultipleStepoverBuilder.GetData | ( | int | index, |
out int | numOfPasses, | ||
out double | distance, | ||
out int | intent | ||
) |
Get item for the specified stepover index
Created in NX7.5.3
License requirements: cam_base ("CAM BASE")
index | the index of item to be modified |
numOfPasses | the new value of num of passes |
distance | the new value of distance |
intent | the new value of intent |
unsafe int NXOpen.CAM.MultipleStepoverBuilder.GetNumberOfStepovers | ( | ) |
Get number of stepovers
Created in NX7.5.3
License requirements: cam_base ("CAM BASE")
unsafe void NXOpen.CAM.MultipleStepoverBuilder.Modify | ( | int | index, |
int | numOfPasses, | ||
double | distance, | ||
int | intent | ||
) |
Modify item
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
index | the index of item to be modified |
numOfPasses | the new value of num of passes |
distance | the new value of distance |
intent | the new value of intent |
unsafe void NXOpen.CAM.MultipleStepoverBuilder.MoveDown | ( | int | index | ) |
Move down a item
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
index | the index of item to be moved down |
unsafe void NXOpen.CAM.MultipleStepoverBuilder.MoveUp | ( | int | index | ) |
Move up a item
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
index | the index of item to be moved up |