NXOpen .NET Reference
12.0.0
|
Represents an probe start of engage Builder More...
Public Types | |
enum | RadialPlaneModes { None, Point, Distance } |
The radial plane mode options More... | |
enum | AxialPlaneModes { None, Point, Distance } |
The axial plane mode options More... | |
Public Types inherited from NXOpen.CAM.MoveBuilder | |
enum | Motion { Rapid = 1, Engage, Cut, Stepover, Retract, Approach, Traversal, Departure, Return, FirstCut, LastCut, Crossover } |
the motion Type More... | |
enum | Feed { Motion, Custom } |
the feed Type More... | |
Properties | |
unsafe NXOpen.CAM.TurnProbeClearanceBuilder.AxialPlaneModes | AxialPlaneMode [get, set] |
Returns or sets the axial plane mode More... | |
unsafe NXOpen.Point | AxialPlanePoint [get, set] |
Returns or sets the axial plane point More... | |
unsafe double | AxialPlaneValue [get, set] |
Returns or sets the axial plane value More... | |
unsafe NXOpen.CAM.TurnProbeClearanceBuilder.RadialPlaneModes | RadialPlaneMode [get, set] |
Returns or sets the radial plane mode More... | |
unsafe NXOpen.Point | RadialPlanePoint [get, set] |
Returns or sets the radial plane point More... | |
unsafe double | RadialPlaneValue [get, set] |
Returns or sets the radial plane value More... | |
Properties inherited from NXOpen.CAM.MoveBuilder | |
unsafe double | FeedRate [get, set] |
Returns or sets the feed rate More... | |
unsafe NXOpen.CAM.MoveBuilder.Feed | FeedType [get, set] |
Returns or sets the feed type More... | |
unsafe NXOpen.CAM.FeedRateUnit | FeedUnit [get, set] |
Returns or sets the feed unit More... | |
unsafe NXOpen.CAM.MoveBuilder.Motion | MotionType [get, set] |
Returns or sets the motion type More... | |
unsafe int | NumberOfUserParameters [get] |
Returns the number of user parameters More... | |
unsafe bool | ProtectedMove [get, set] |
Returns or sets the protected move status More... | |
unsafe string | SubopLabel [get, set] |
Returns or sets the subop label More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAM.MoveBuilder | |
unsafe void | SetParent (NXOpen.CAM.CAMObject parent) |
Set parent More... | |
unsafe void | SetSibling (NXOpen.CAM.CAMObject sibling) |
Set sibling More... | |
unsafe NXOpen.CAM.UdeParameter | GetUserParameter (string parameterName) |
Returns the custom parameter with the given name. More... | |
unsafe NXOpen.CAM.UdeParameter | GetUserParameter (int index) |
Returns the parameter at the input index. More... | |
Represents an probe start of engage Builder
To create a new instance of this class, use NXOpen.CAM.MoveCollection.CreateTurnProbeClearanceBuilder
Created in NX8.5.1
|
getset |
Returns or sets the axial plane mode
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the axial plane point
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the axial plane value
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the radial plane mode
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the radial plane point
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the radial plane value
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")