NXOpen .NET Reference
12.0.0
|
Represents a Tool Path Tilt Builder More...
Properties | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | FanDistance [get] |
Returns the fan distance More... | |
unsafe bool | MaintainTilt [get, set] |
Returns or sets the maintain tilt More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MaxMaintainTiltDistance [get] |
Returns the max maintain tilt distance More... | |
unsafe double | MaxTiltAngle [get, set] |
Returns or sets the maximum tilt angle More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MinHolderClearance [get] |
Returns the minimum holder clearance More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MinNeckClearance [get] |
Returns the minimum neck clearance More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MinSafeClearance [get] |
Returns the minimum safeclearance More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MinShankClearance [get] |
Returns the minimum shank clearance More... | |
unsafe double | PreferredTiltAngle [get, set] |
Returns or sets the preferred tilt angle More... | |
unsafe NXOpen.CAM.ToolPathTiltAvoidance | TiltAvoidance [get] |
Returns the avoidance builder More... | |
unsafe NXOpen.CAM.ToolPathTiltClearance | TiltClearance [get] |
Returns the clearance builder More... | |
unsafe NXOpen.CAM.ToolPathTiltMachine | TiltMachine [get] |
Returns the machine builder More... | |
unsafe NXOpen.CAM.ToolPathTiltTilting | TiltTilting [get] |
Returns the tilting builder More... | |
unsafe double | ToolAxisChange [get, set] |
Returns or sets the tool axis change More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Tool Path Tilt Builder
To create a new instance of this class, use NXOpen.CAM.CAMSetup.CreateToolPathTiltBuilder
Created in NX7.5.2
|
get |
Returns the fan distance
Created in NX7.5.2
Deprecated in NX9.0.0. Use NXOpen.CAM.ToolPathTiltAvoidance.FanDistance instead.
License requirements: None.
|
getset |
Returns or sets the maintain tilt
Created in NX8.5.0
Deprecated in NX9.0.0. Use NXOpen.CAM.ToolPathTiltAvoidance.MaintainTilt instead.
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the max maintain tilt distance
Created in NX8.5.0
Deprecated in NX9.0.0. Use NXOpen.CAM.ToolPathTiltAvoidance.MaxMaintainTiltDistance instead.
License requirements: None.
|
getset |
Returns or sets the maximum tilt angle
Created in NX7.5.2
Deprecated in NX9.0.0. Use NXOpen.CAM.ToolPathTiltMachine.MaxTiltAngle instead.
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the minimum holder clearance
Created in NX8.0.0
Deprecated in NX9.0.0. Use NXOpen.CAM.ToolPathTiltClearance.MinHolderClearance instead.
License requirements: None.
|
get |
Returns the minimum neck clearance
Created in NX8.0.0
Deprecated in NX9.0.0. Use NXOpen.CAM.ToolPathTiltClearance.MinNeckClearance instead.
License requirements: None.
|
get |
Returns the minimum safeclearance
Created in NX7.5.2
Deprecated in NX8.0.0. Use NXOpen.CAM.ToolPathTiltBuilder.MinHolderClearance instead.
License requirements: None.
|
get |
Returns the minimum shank clearance
Created in NX8.0.0
Deprecated in NX9.0.0. Use NXOpen.CAM.ToolPathTiltClearance.MinShankClearance instead.
License requirements: None.
|
getset |
Returns or sets the preferred tilt angle
Created in NX8.5.0
Deprecated in NX9.0.0. Use NXOpen.CAM.ToolPathTiltAvoidance.PreferredTiltAngle instead.
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the avoidance builder
Created in NX9.0.0
License requirements: None.
|
get |
Returns the clearance builder
Created in NX9.0.0
License requirements: None.
|
get |
Returns the machine builder
Created in NX9.0.0
License requirements: None.
|
get |
Returns the tilting builder
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the tool axis change
Created in NX7.5.2
Deprecated in NX9.0.0. Use NXOpen.CAM.ToolPathTiltMachine.MaxToolAxisChange instead.
License requirements to get this property: None.
License requirements to set this property: None.