NXOpen .NET Reference
12.0.0
|
Represents a Tool Path Tilt Avoidance Builder More...
Public Types | |
enum | MethodType { Tilt, Retract } |
the collision avoidance method type More... | |
enum | AxisType { ThreeToFive, FiveToFive } |
the tilting axis type More... | |
Properties | |
unsafe NXOpen.CAM.ToolPathTiltAvoidance.MethodType | AvoidanceMethod [get, set] |
Returns or sets the avoidance method More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | FanDistance [get] |
Returns the fan distance More... | |
unsafe bool | MaintainTilt [get, set] |
Returns or sets the maintain tilt More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MaxMaintainTiltDistance [get] |
Returns the max maintain tilt distance More... | |
unsafe double | PreferredTiltAngle [get, set] |
Returns or sets the preferred tilt angle More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Tool Path Tilt Avoidance Builder
This is a sub-builder class and cannot be directly instantiated
Created in NX9.0.0
|
getset |
Returns or sets the avoidance method
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the fan distance
Created in NX9.0.0
Deprecated in NX11.0.1. Use new version in ToolPathTiltTilting instead.
License requirements: None.
|
getset |
Returns or sets the maintain tilt
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the max maintain tilt distance
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the preferred tilt angle
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.