NXOpen .NET Reference
12.0.0
|
Represents a Tool Path Tilt Tilting Builder More...
Public Types | |
enum | ManualTiltTypes { KeepOriginal, UserDefined } |
the manual tilt More... | |
enum | ReferenceTypes { Initial, Zm } |
the tilting reference type More... | |
enum | ToolAxisTypes { TowardCurve, FromCurve, TowardPoint, FromPoint, RelativeAngle } |
the tool axis mode options More... | |
enum | ToolAxisTiltingDistTypes { TwoD, ThreeD } |
the tool distance type options More... | |
enum | ToolAxisTiltingRuleTypes { MainDir, AwayFrom, TowardConst, Through } |
the tool tilting rule options More... | |
enum | AxisType { ThreeToFive, FiveToFive } |
the tilting axis type More... | |
Public Member Functions | |
unsafe void | GetTiltingDriveCurve (out NXOpen.TaggedObject[] curves) |
The tilting drive curve More... | |
unsafe void | SetTiltingDriveCurve (NXOpen.TaggedObject[] curves) |
The tilting drive curve More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | FanDistance [get] |
Returns the fan distance More... | |
unsafe NXOpen.CAM.ToolPathTiltTilting.ManualTiltTypes | ManualTiltingType [get, set] |
Returns or sets the manual tilt More... | |
unsafe NXOpen.CAM.ToolPathTiltTilting.ReferenceTypes | ReferenceType [get, set] |
Returns or sets the tilting reference type More... | |
unsafe double | TiltAngle [get, set] |
Returns or sets the tilt angle More... | |
unsafe NXOpen.CAM.ToolPathTiltTilting.ToolAxisTiltingDistTypes | TiltingDistanceType [get, set] |
Returns or sets the tool distance type options More... | |
unsafe NXOpen.TaggedObject | TiltingDrivePoint [get, set] |
Returns or sets the tilting drive point More... | |
unsafe double | TiltingRotationAngle [get, set] |
Returns or sets the tilt rotation angle More... | |
unsafe NXOpen.CAM.ToolPathTiltTilting.ToolAxisTiltingRuleTypes | TiltingRuleType [get, set] |
Returns or sets the tool tilting rule options More... | |
unsafe NXOpen.CAM.ToolPathTiltTilting.ToolAxisTypes | ToolTiltMethodType [get, set] |
Returns or sets the tilting type More... | |
Represents a Tool Path Tilt Tilting Builder
This is a sub-builder class and cannot be directly instantiated
Created in NX9.0.0
unsafe void NXOpen.CAM.ToolPathTiltTilting.GetTiltingDriveCurve | ( | out NXOpen.TaggedObject[] | curves | ) |
The tilting drive curve
Created in NX9.0.0
License requirements: None.
curves | Array of curves |
unsafe void NXOpen.CAM.ToolPathTiltTilting.SetTiltingDriveCurve | ( | NXOpen.TaggedObject[] | curves | ) |
The tilting drive curve
Created in NX9.0.0
License requirements: None.
curves | Array of curves |
|
get |
Returns the fan distance
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the manual tilt
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tilting reference type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tilt angle
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tool distance type options
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tilting drive point
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tilt rotation angle
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tool tilting rule options
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tilting type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.