NXOpen .NET Reference
12.0.0
|
Represents a TeachmodeLinearMove More...
Public Types | |
enum | MoveTypes { Direct, Radial, Axial, RadialAxial, AxialRadial } |
the movement types More... | |
enum | EndPositionTypes { Point, Curves } |
the end position definition types More... | |
enum | CurveToolPositionTypes { To, On, Past } |
the types for positioning to curves More... | |
enum | InitialRetractTypes { None, LinearAuto, Linear } |
the initial retract choices More... | |
Public Types inherited from NXOpen.CAM.MoveBuilder | |
enum | Motion { Rapid = 1, Engage, Cut, Stepover, Retract, Approach, Traversal, Departure, Return, FirstCut, LastCut, Crossover } |
the motion Type More... | |
enum | Feed { Motion, Custom } |
the feed Type More... | |
Properties | |
unsafe NXOpen.CAM.TeachmodeLinearMoveBuilder.EndPositionTypes | EndPositionType [get, set] |
Returns or sets the Type of End Position Definition More... | |
unsafe NXOpen.NXObject | FirstCurve [get, set] |
Returns or sets the First Curve More... | |
unsafe double | FirstCurveStock [get, set] |
Returns or sets the Stock on first Curve More... | |
unsafe NXOpen.CAM.TeachmodeLinearMoveBuilder.CurveToolPositionTypes | FirstCurveToolPosition [get, set] |
Returns or sets the Tool Position to first Curve More... | |
unsafe double | InitialRetractAngle [get, set] |
Returns or sets the initial retract angle More... | |
unsafe double | InitialRetractDistance [get, set] |
Returns or sets the initial retract distance More... | |
unsafe NXOpen.CAM.TeachmodeLinearMoveBuilder.InitialRetractTypes | InitialRetractType [get, set] |
Returns or sets the Initial Retract Type More... | |
unsafe NXOpen.CAM.TeachmodeLinearMoveBuilder.MoveTypes | MoveType [get, set] |
Returns or sets the Movement Type More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the Point More... | |
unsafe NXOpen.NXObject | SecondCurve [get, set] |
Returns or sets the Second Curve More... | |
unsafe double | SecondCurveStock [get, set] |
Returns or sets the Stock on second Curve More... | |
unsafe NXOpen.CAM.TeachmodeLinearMoveBuilder.CurveToolPositionTypes | SecondCurveToolPosition [get, set] |
Returns or sets the Tool Position to second Curve More... | |
Properties inherited from NXOpen.CAM.MoveBuilder | |
unsafe double | FeedRate [get, set] |
Returns or sets the feed rate More... | |
unsafe NXOpen.CAM.MoveBuilder.Feed | FeedType [get, set] |
Returns or sets the feed type More... | |
unsafe NXOpen.CAM.FeedRateUnit | FeedUnit [get, set] |
Returns or sets the feed unit More... | |
unsafe NXOpen.CAM.MoveBuilder.Motion | MotionType [get, set] |
Returns or sets the motion type More... | |
unsafe int | NumberOfUserParameters [get] |
Returns the number of user parameters More... | |
unsafe bool | ProtectedMove [get, set] |
Returns or sets the protected move status More... | |
unsafe string | SubopLabel [get, set] |
Returns or sets the subop label More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAM.MoveBuilder | |
unsafe void | SetParent (NXOpen.CAM.CAMObject parent) |
Set parent More... | |
unsafe void | SetSibling (NXOpen.CAM.CAMObject sibling) |
Set sibling More... | |
unsafe NXOpen.CAM.UdeParameter | GetUserParameter (string parameterName) |
Returns the custom parameter with the given name. More... | |
unsafe NXOpen.CAM.UdeParameter | GetUserParameter (int index) |
Returns the parameter at the input index. More... | |
Represents a TeachmodeLinearMove
To create a new instance of this class, use NXOpen.CAM.OperationCollection.CreateTeachmodeTurningBuilder
Created in NX7.5.0
|
getset |
Returns or sets the Type of End Position Definition
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the First Curve
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Stock on first Curve
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Tool Position to first Curve
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the initial retract angle
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the initial retract distance
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Initial Retract Type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Movement Type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Point
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Second Curve
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Stock on second Curve
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Tool Position to second Curve
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")