NXOpen .NET Reference
12.0.0
|
This class represents the data of a Linear Motion More...
Properties | |
unsafe NXOpen.Vector3d | ArcAxis [get, set] |
Returns or sets the axis of the arc motion More... | |
unsafe NXOpen.Point3d | ArcCenter [get, set] |
Returns or sets the center of the arc motion More... | |
unsafe double | ArcRadius [get, set] |
Returns or sets the radius of the arc motion More... | |
unsafe NXOpen.CAM.CamPathDir | Direction [get, set] |
Returns or sets the direction of the arc motion More... | |
Properties inherited from NXOpen.CAM.PathLinearMotion | |
unsafe NXOpen.CAM.PathContactMotion | ContactData [get, set] |
Returns or sets the contact motion if the motion is contact and Nothing if not More... | |
unsafe NXOpen.Point3d | EndPoint [get, set] |
Returns or sets the end point of the motion More... | |
unsafe bool | IsContact [get, set] |
Returns or sets the check to see if motion is contact More... | |
unsafe bool | IsCustomFeedrate [get, set] |
Returns or sets the custom feed rate indicator More... | |
unsafe NXOpen.CAM.CamPathMotionType | MotionType [get, set] |
Returns or sets the motion type More... | |
unsafe NXOpen.Vector3d | ToolAxis [get, set] |
Returns or sets the tool axis of the motion More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAM.PathLinearMotion | |
unsafe void | GetFeedrate (out double feedValue, out NXOpen.CAM.CamPathFeedUnitType feedUnit) |
Get feed rate information More... | |
unsafe void | SetFeedrate (double feedValue, NXOpen.CAM.CamPathFeedUnitType feedUnit) |
Set feed rate information. More... | |
Protected Member Functions inherited from NXOpen.CAM.PathLinearMotion | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
This class represents the data of a Linear Motion
Created in NX10.0.1
|
getset |
Returns or sets the axis of the arc motion
Created in NX10.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the center of the arc motion
Created in NX10.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the radius of the arc motion
Created in NX10.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the direction of the arc motion
Created in NX10.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")