NXOpen .NET Reference
12.0.0
|
This class represents the data of a Linear Motion More...
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Properties | |
unsafe NXOpen.Vector3d | ArcAxis [get, set] |
Returns or sets the axis of the arc of the contact motion if the shape is circular More... | |
unsafe NXOpen.Point3d | ArcCenter [get, set] |
Returns or sets the center of the arc of the contact motion if the shape is circular More... | |
unsafe NXOpen.CAM.CamPathDir | ArcDirection [get, set] |
Returns or sets the direction of the arc of the contact motion if the shape is circular More... | |
unsafe double | ArcRadius [get, set] |
Returns or sets the radius of the arc of the contact motion if the shape is circular More... | |
unsafe NXOpen.CAM.CamPathContactMotionShapeType | MotionShape [get, set] |
Returns or sets the motion shape More... | |
unsafe NXOpen.Point3d | Point [get, set] |
Returns or sets the point of the contact motion More... | |
This class represents the data of a Linear Motion
Created in NX11.0.2
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.2
License requirements: None.
|
getset |
Returns or sets the axis of the arc of the contact motion if the shape is circular
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the center of the arc of the contact motion if the shape is circular
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the direction of the arc of the contact motion if the shape is circular
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the radius of the arc of the contact motion if the shape is circular
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the motion shape
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the point of the contact motion
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")