NXOpen .NET Reference
12.0.0
|
This class represents the data of a Linear Motion More...
Public Member Functions | |
unsafe void | GetFeedrate (out double feedValue, out NXOpen.CAM.CamPathFeedUnitType feedUnit) |
Get feed rate information More... | |
unsafe void | SetFeedrate (double feedValue, NXOpen.CAM.CamPathFeedUnitType feedUnit) |
Set feed rate information. More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Properties | |
unsafe NXOpen.CAM.PathContactMotion | ContactData [get, set] |
Returns or sets the contact motion if the motion is contact and Nothing if not More... | |
unsafe NXOpen.Point3d | EndPoint [get, set] |
Returns or sets the end point of the motion More... | |
unsafe bool | IsContact [get, set] |
Returns or sets the check to see if motion is contact More... | |
unsafe bool | IsCustomFeedrate [get, set] |
Returns or sets the custom feed rate indicator More... | |
unsafe NXOpen.CAM.CamPathMotionType | MotionType [get, set] |
Returns or sets the motion type More... | |
unsafe NXOpen.Vector3d | ToolAxis [get, set] |
Returns or sets the tool axis of the motion More... | |
This class represents the data of a Linear Motion
Created in NX10.0.1
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX10.0.1
License requirements: None.
unsafe void NXOpen.CAM.PathLinearMotion.GetFeedrate | ( | out double | feedValue, |
out NXOpen.CAM.CamPathFeedUnitType | feedUnit | ||
) |
Get feed rate information
Created in NX10.0.1
License requirements: None.
feedValue | |
feedUnit |
unsafe void NXOpen.CAM.PathLinearMotion.SetFeedrate | ( | double | feedValue, |
NXOpen.CAM.CamPathFeedUnitType | feedUnit | ||
) |
Set feed rate information.
If the feed rate is set on a motion then it will be treated as custom feed rate
Created in NX10.0.1
License requirements: cam_base ("CAM BASE")
feedValue | |
feedUnit |
|
getset |
Returns or sets the contact motion if the motion is contact and Nothing if not
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the end point of the motion
Created in NX10.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the check to see if motion is contact
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the custom feed rate indicator
Created in NX10.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the motion type
Created in NX10.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tool axis of the motion
Created in NX10.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")