NXOpen .NET Reference
12.0.0
|
Represents the builder for the CMM Inspection Polar Grid sub-operation. More...
Public Member Functions | |
unsafe void | SetLayoutChanged (bool flag) |
Flag indicating whether layout changed. More... | |
unsafe void | SetPointCoverageChanged (bool flag) |
Flag indicating whether point coverage changed. More... | |
unsafe void | SetAppDistChanged (bool flag) |
Flag indicating whether approach distance changed. More... | |
unsafe void | SetRetDistChanged (bool flag) |
Flag indicating whether retract distance changed. More... | |
unsafe void | SetPointSequenceChanged (bool flag) |
Flag indicating whether point sequence changed. More... | |
unsafe void | CopyAttributes (NXOpen.CAM.InspectionPolarGridBuilder target) |
Copy point grid parameters More... | |
unsafe void | UpdateParamsFromGeometry () |
Update point grid parameters based on geometry More... | |
unsafe void | UpdateFromSubOperation (NXOpen.CAM.InspectionMoveSubop source) |
Update point grid parameters based on another sub-operation More... | |
Public Member Functions inherited from NXOpen.CAM.InspectionMoveBuilder | |
unsafe void | SetParent (NXOpen.CAM.CAMObject parent) |
Set parent More... | |
unsafe void | SetSibling (NXOpen.CAM.CAMObject sibling) |
Set sibling More... | |
unsafe void | SetProbeAngles () |
Set default values for probe angles based on feature type. More... | |
unsafe void | SetProbeTip () |
Set default probe tip based on preferred tip type and probe angles. More... | |
unsafe void | LockMove (bool @lock) |
Set lock to prevent move parameters from being changed programmatically. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AlignMachineAxes [get, set] |
Returns or sets the flag to align with machine axes More... | |
unsafe NXOpen.Point | AngleEndPoint [get, set] |
Returns or sets the angle end point More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.PolarAngleModeTypes | AngleMode [get, set] |
Returns or sets the angle mode More... | |
unsafe NXOpen.Point | AngleStartPoint [get, set] |
Returns or sets the angle start point More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | ApproachDist [get] |
Returns the approach distance More... | |
unsafe NXOpen.Point | CenterPoint [get, set] |
Returns or sets the center point More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | MaximumRadius [get] |
Returns the maximum radius More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.PolarRadiusModeTypes | MaximumRadiusMode [get, set] |
Returns or sets the maximum radius mode More... | |
unsafe NXOpen.Point | MaximumRadiusPoint [get, set] |
Returns or sets the maximum radius point More... | |
unsafe NXOpen.NXObject | MeasuredGeometry [get, set] |
Returns or sets the measured geometry More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | MinimumRadius [get] |
Returns the minimum radius More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.PolarRadiusModeTypes | MinimumRadiusMode [get, set] |
Returns or sets the minimum radius mode More... | |
unsafe NXOpen.Point | MinimumRadiusPoint [get, set] |
Returns or sets the minimum radius point More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | NumberOfAngularPoints [get] |
Returns the number of angular points More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | NumberOfRadialPoints [get] |
Returns the number of radial points More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | OffsetEndAngle [get] |
Returns the offset in degrees from end vector More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | OffsetMaximumRadius [get] |
Returns the offset from maximum radius More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | OffsetMinimumRadius [get] |
Returns the offset from minimum radius More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | OffsetStartAngle [get] |
Returns the offset in degrees from start vector More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.PolarPointSequenceTypes | PointSequence [get, set] |
Returns or sets the point sequence mode More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDist [get] |
Returns the retract distance More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.PolarSequenceDirectionTypes | SequenceDirection [get, set] |
Returns or sets the point sequence start direction More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.PolarSequenceStartTypes | SequenceStart [get, set] |
Returns or sets the point sequence start location More... | |
unsafe bool | UseFeatureCollisionAvoidance [get, set] |
Returns or sets the flag to use feature collision avoidance More... | |
unsafe bool | UsePartCollisionAvoidance [get, set] |
Returns or sets the flag to use part collision avoidance More... | |
Properties inherited from NXOpen.CAM.InspectionMoveBuilder | |
unsafe double | AngleA [get, set] |
Returns or sets the A angle for an indexable head More... | |
unsafe double | AngleB [get, set] |
Returns or sets the B angle for an indexable head More... | |
unsafe double | ApproachDistance [get, set] |
Returns or sets the approach distance More... | |
unsafe NXOpen.CAM.MoveBuilder.Motion | MotionType [get, set] |
Returns or sets the motion type More... | |
unsafe NXOpen.CAM.InspectionMoveBuilder.ProbeTipTypes | ProbeTipType [get, set] |
Returns or sets the preferred probe tip type More... | |
unsafe NXOpen.CAM.InspectionProbeTipTypeBuilder | ProbeTipTypeBuilder [get] |
Returns the Probe Tip Type Builder More... | |
unsafe double | RetractDistance [get, set] |
Returns or sets the retract distance More... | |
unsafe string | SensorOpName [get, set] |
Returns or sets the inspection sensor operation name More... | |
unsafe NXOpen.CAM.InspectionMoveBuilder.SensorStrategyTypes | SensorStrategy [get, set] |
Returns or sets the sensor selection strategy More... | |
unsafe NXOpen.CAM.InspectionSensorStrategyBuilder | SensorStrategyBuilder [get] |
Returns the Sensor Strategy Enum Builder More... | |
unsafe NXOpen.CAM.InspectionMoveBuilder.TipAngleTypes | TipAngleMode [get, set] |
Returns or sets the tip angle selection mode More... | |
unsafe NXOpen.CAM.InspectionMoveBuilder.TipModeTypes | TipMode [get, set] |
Returns or sets the probe tip selection mode More... | |
unsafe int | TipNumber [get, set] |
Returns or sets the probe tip number More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.InspectionMoveBuilder | |
enum | SensorStrategyTypes { CreateAsNeeded, UseExisting } |
the sensor selection strategy More... | |
enum | TipModeTypes { Auto, Specify, Existing } |
the tip selection mode More... | |
enum | TipAngleTypes { Auto, Specify, Existing } |
the tip angle selection mode More... | |
enum | DepthMethodTypes { Auto = -1, Distance, FromFeatureNominal, FromFeatureActual, FromDatum } |
the depth method More... | |
enum | ProbeTipTypes { Any = -1, Sphere, Cylinder, Disk } |
the preferred probe tip type More... | |
Represents the builder for the CMM Inspection Polar Grid sub-operation.
To create a new instance of this class, use NXOpen.CAM.InspectionMoveCollection.CreateInspectionPolarGridBuilder
Created in NX11.0.2
unsafe void NXOpen.CAM.InspectionPolarGridBuilder.CopyAttributes | ( | NXOpen.CAM.InspectionPolarGridBuilder | target | ) |
Copy point grid parameters
Created in NX11.0.2
License requirements: insp_programming ("INSPECTION PROGRAMMING")
target |
unsafe void NXOpen.CAM.InspectionPolarGridBuilder.SetAppDistChanged | ( | bool | flag | ) |
Flag indicating whether approach distance changed.
Created in NX11.0.2
License requirements: insp_programming ("INSPECTION PROGRAMMING")
flag |
unsafe void NXOpen.CAM.InspectionPolarGridBuilder.SetLayoutChanged | ( | bool | flag | ) |
Flag indicating whether layout changed.
Created in NX11.0.2
License requirements: insp_programming ("INSPECTION PROGRAMMING")
flag |
unsafe void NXOpen.CAM.InspectionPolarGridBuilder.SetPointCoverageChanged | ( | bool | flag | ) |
Flag indicating whether point coverage changed.
Created in NX11.0.2
License requirements: insp_programming ("INSPECTION PROGRAMMING")
flag |
unsafe void NXOpen.CAM.InspectionPolarGridBuilder.SetPointSequenceChanged | ( | bool | flag | ) |
Flag indicating whether point sequence changed.
Created in NX11.0.2
License requirements: insp_programming ("INSPECTION PROGRAMMING")
flag |
unsafe void NXOpen.CAM.InspectionPolarGridBuilder.SetRetDistChanged | ( | bool | flag | ) |
Flag indicating whether retract distance changed.
Created in NX11.0.2
License requirements: insp_programming ("INSPECTION PROGRAMMING")
flag |
unsafe void NXOpen.CAM.InspectionPolarGridBuilder.UpdateFromSubOperation | ( | NXOpen.CAM.InspectionMoveSubop | source | ) |
Update point grid parameters based on another sub-operation
Created in NX11.0.2
License requirements: insp_programming ("INSPECTION PROGRAMMING")
source |
unsafe void NXOpen.CAM.InspectionPolarGridBuilder.UpdateParamsFromGeometry | ( | ) |
Update point grid parameters based on geometry
Created in NX11.0.2
License requirements: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the flag to align with machine axes
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the angle end point
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the angle mode
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the angle start point
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the approach distance
Created in NX11.0.2
License requirements: None.
|
getset |
Returns or sets the center point
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the maximum radius
Created in NX11.0.2
License requirements: None.
|
getset |
Returns or sets the maximum radius mode
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the maximum radius point
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the measured geometry
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the minimum radius
Created in NX11.0.2
License requirements: None.
|
getset |
Returns or sets the minimum radius mode
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the minimum radius point
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the number of angular points
Created in NX11.0.2
License requirements: None.
|
get |
Returns the number of radial points
Created in NX11.0.2
License requirements: None.
|
get |
Returns the offset in degrees from end vector
Created in NX11.0.2
License requirements: None.
|
get |
Returns the offset from maximum radius
Created in NX11.0.2
License requirements: None.
|
get |
Returns the offset from minimum radius
Created in NX11.0.2
License requirements: None.
|
get |
Returns the offset in degrees from start vector
Created in NX11.0.2
License requirements: None.
|
getset |
Returns or sets the point sequence mode
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the retract distance
Created in NX11.0.2
License requirements: None.
|
getset |
Returns or sets the point sequence start direction
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the point sequence start location
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the flag to use feature collision avoidance
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the flag to use part collision avoidance
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")