NXOpen .NET Reference
12.0.0
|
Represents the Follow Curve Move Builder More...
Properties | |
unsafe NXOpen.Point | EndPoint [get, set] |
Returns or sets the end location More... | |
unsafe NXOpen.Direction | EndToolAxis [get, set] |
Returns or sets the end tool axis More... | |
unsafe NXOpen.Section | Geometry [get, set] |
Returns or sets the geometry selection More... | |
Properties inherited from NXOpen.CAM.FollowGeometryMoveBuilder | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | EndExtension [get, set] |
Returns or sets the end extension More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | StartExtension [get, set] |
Returns or sets the start extension More... | |
unsafe NXOpen.Point | StartPoint [get, set] |
Returns or sets the start location More... | |
unsafe NXOpen.Direction | StartToolAxis [get, set] |
Returns or sets the start tool axis More... | |
Properties inherited from NXOpen.CAM.MoveBuilder | |
unsafe double | FeedRate [get, set] |
Returns or sets the feed rate More... | |
unsafe NXOpen.CAM.MoveBuilder.Feed | FeedType [get, set] |
Returns or sets the feed type More... | |
unsafe NXOpen.CAM.FeedRateUnit | FeedUnit [get, set] |
Returns or sets the feed unit More... | |
unsafe NXOpen.CAM.MoveBuilder.Motion | MotionType [get, set] |
Returns or sets the motion type More... | |
unsafe int | NumberOfUserParameters [get] |
Returns the number of user parameters More... | |
unsafe bool | ProtectedMove [get, set] |
Returns or sets the protected move status More... | |
unsafe string | SubopLabel [get, set] |
Returns or sets the subop label More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.MoveBuilder | |
enum | Motion { Rapid = 1, Engage, Cut, Stepover, Retract, Approach, Traversal, Departure, Return, FirstCut, LastCut, Crossover } |
the motion Type More... | |
enum | Feed { Motion, Custom } |
the feed Type More... | |
Public Member Functions inherited from NXOpen.CAM.MoveBuilder | |
unsafe void | SetParent (NXOpen.CAM.CAMObject parent) |
Set parent More... | |
unsafe void | SetSibling (NXOpen.CAM.CAMObject sibling) |
Set sibling More... | |
unsafe NXOpen.CAM.UdeParameter | GetUserParameter (string parameterName) |
Returns the custom parameter with the given name. More... | |
unsafe NXOpen.CAM.UdeParameter | GetUserParameter (int index) |
Returns the parameter at the input index. More... | |
Represents the Follow Curve Move Builder
To create a new instance of this class, use NXOpen.CAM.MoveCollection.CreateFollowCurveMoveBuilder
Default values.
Property | Value |
---|---|
FeedRate |
0.0 |
FeedType |
Motion |
FeedUnit |
None |
MotionType |
Cut |
ProtectedMove |
true |
Created in NX8.0.0
|
getset |
Returns or sets the end location
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the end tool axis
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the geometry selection
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")