NXOpen .NET Reference
12.0.0
|
Represents the Circular Move To Point Builder More...
Public Types | |
enum | AxisType { Tool, Vector } |
the axis type More... | |
enum | EndType { Angle, Point } |
the motion end type More... | |
enum | ExtensionType { Angle, Distance } |
the extension type More... | |
Public Types inherited from NXOpen.CAM.MoveBuilder | |
enum | Motion { Rapid = 1, Engage, Cut, Stepover, Retract, Approach, Traversal, Departure, Return, FirstCut, LastCut, Crossover } |
the motion Type More... | |
enum | Feed { Motion, Custom } |
the feed Type More... | |
Properties | |
unsafe NXOpen.Direction | ArcAxis [get, set] |
Returns or sets the arc axis More... | |
unsafe NXOpen.CAM.CircularAboutAxisMoveBuilder.AxisType | ArcAxisType [get, set] |
Returns or sets the axis type More... | |
unsafe NXOpen.CAM.CircularAboutAxisMoveBuilder.ExtensionType | ArcExtendMethod [get, set] |
Returns or sets the arc extension type More... | |
unsafe NXOpen.Point | CenterPoint [get, set] |
Returns or sets the center More... | |
unsafe NXOpen.Point | EndPoint [get, set] |
Returns or sets the arc end point More... | |
unsafe double | ExtendAngle [get, set] |
Returns or sets the extend angle More... | |
unsafe double | ExtendDistance [get, set] |
Returns or sets the extend distance More... | |
unsafe NXOpen.CAM.CircularAboutAxisMoveBuilder.EndType | MotionEndType [get, set] |
Returns or sets the arc end type More... | |
unsafe double | SweepAngle [get, set] |
Returns or sets the sweep angle More... | |
Properties inherited from NXOpen.CAM.MoveBuilder | |
unsafe double | FeedRate [get, set] |
Returns or sets the feed rate More... | |
unsafe NXOpen.CAM.MoveBuilder.Feed | FeedType [get, set] |
Returns or sets the feed type More... | |
unsafe NXOpen.CAM.FeedRateUnit | FeedUnit [get, set] |
Returns or sets the feed unit More... | |
unsafe NXOpen.CAM.MoveBuilder.Motion | MotionType [get, set] |
Returns or sets the motion type More... | |
unsafe int | NumberOfUserParameters [get] |
Returns the number of user parameters More... | |
unsafe bool | ProtectedMove [get, set] |
Returns or sets the protected move status More... | |
unsafe string | SubopLabel [get, set] |
Returns or sets the subop label More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAM.MoveBuilder | |
unsafe void | SetParent (NXOpen.CAM.CAMObject parent) |
Set parent More... | |
unsafe void | SetSibling (NXOpen.CAM.CAMObject sibling) |
Set sibling More... | |
unsafe NXOpen.CAM.UdeParameter | GetUserParameter (string parameterName) |
Returns the custom parameter with the given name. More... | |
unsafe NXOpen.CAM.UdeParameter | GetUserParameter (int index) |
Returns the parameter at the input index. More... | |
Represents the Circular Move To Point Builder
To create a new instance of this class, use NXOpen.CAM.MoveCollection.CreateCircularAboutAxisMoveBuilder
Created in NX5.0.0
|
getset |
Returns or sets the arc axis
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the axis type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the arc extension type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the center
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the arc end point
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the extend angle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the extend distance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the arc end type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the sweep angle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.