NXOpen .NET Reference
12.0.0
|
Represents cam session More...
Public Types | |
enum | ObjectSubtype { Setup, Operation, Program, Tool, Method, Geometry } |
the template subtype class More... | |
Public Member Functions | |
unsafe void | SpecifyConfiguration (string configFile) |
Specify the configuration file of the current cam session More... | |
unsafe string[] | GetTemplateTypes () |
Get the names of the available template types. More... | |
unsafe string[] | GetTemplateSubtypes (string typeName, NXOpen.CAM.CAMSession.ObjectSubtype subtypeClass) |
Get the names of the available template subypes for the specified template type. More... | |
unsafe NXOpen.CAM.Preferences | CreateCamPreferences () |
Create Cam Preferences builder. More... | |
unsafe void | SetMcsDisplay (bool displayMCS) |
Set MCS display More... | |
unsafe bool | GetMcsDisplay () |
Get MCS display More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
NXOpen.CAM.PathDisplay | PathDisplay [get] |
Returns the NXOpen.CAM.PathDisplay belonging to this cam session More... | |
Represents cam session
To obtain an instance of this class, refer to NXOpen.Session
Created in NX4.0.0
unsafe NXOpen.CAM.Preferences NXOpen.CAM.CAMSession.CreateCamPreferences | ( | ) |
Create Cam Preferences builder.
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
unsafe bool NXOpen.CAM.CAMSession.GetMcsDisplay | ( | ) |
Get MCS display
Created in NX8.0.1
License requirements: None.
unsafe string [] NXOpen.CAM.CAMSession.GetTemplateSubtypes | ( | string | typeName, |
NXOpen.CAM.CAMSession.ObjectSubtype | subtypeClass | ||
) |
Get the names of the available template subypes for the specified template type.
Only those subtypes have the specified subtype class are returned.
Created in NX4.0.0
License requirements: cam_base ("CAM BASE")
typeName | the name of the template type |
subtypeClass | the subtype class |
unsafe string [] NXOpen.CAM.CAMSession.GetTemplateTypes | ( | ) |
Get the names of the available template types.
Created in NX4.0.0
License requirements: cam_base ("CAM BASE")
unsafe void NXOpen.CAM.CAMSession.SetMcsDisplay | ( | bool | displayMCS | ) |
Set MCS display
Created in NX8.0.1
License requirements: cam_base ("CAM BASE")
displayMCS | whether the MCS should be displayed |
unsafe void NXOpen.CAM.CAMSession.SpecifyConfiguration | ( | string | configFile | ) |
Specify the configuration file of the current cam session
Created in NX4.0.0
License requirements: cam_base ("CAM BASE")
configFile | the name of the configuration file |
|
get |
Returns the NXOpen.CAM.PathDisplay belonging to this cam session
Created in NX10.0.2
|
get |
Returns the tag of this object.