NXOpen .NET Reference
12.0.0
|
Represents a cam preferences Builder More...
Public Member Functions | |
unsafe NXOpen.CAM.Preferences.SelectionTypes | GetSelection (NXOpen.CAM.Preferences.GeometryTypes geomType) |
The geometry selection type method More... | |
unsafe void | SetSelection (NXOpen.CAM.Preferences.GeometryTypes geomType, NXOpen.CAM.Preferences.SelectionTypes selection) |
The geometry selection type method More... | |
unsafe string | GetDefaultIpwFolder () |
Get the ipw default folder More... | |
unsafe string | GetDefaultConfigurationFile () |
Get the default configuration file More... | |
unsafe string | GetDefaultTemplateFile () |
Get the default template file More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AlwaysUpdateDialogs [get, set] |
Returns or sets the auto update dialog More... | |
unsafe bool | AutomaticallySetMachingData [get, set] |
Returns or sets the auto maching data More... | |
unsafe NXOpen.NXColor | AuxiliaryFloorColor [get, set] |
Returns or sets the auxiliary floor More... | |
unsafe NXOpen.CAM.Preferences.AuxiliaryFloorColorSelectionTypes | AuxiliaryFloorColorSelection [get, set] |
Returns or sets the auxiliary floor selection. More... | |
unsafe NXOpen.NXColor | BladeBlendColor [get, set] |
Returns or sets the blade blend color More... | |
unsafe NXOpen.NXColor | BladeColor [get, set] |
Returns or sets the blade color More... | |
unsafe NXOpen.NXColor | BlankColor [get, set] |
Returns or sets the blank color More... | |
unsafe NXOpen.CAM.Preferences.BlankSelectionTypes | BlankSelection [get, set] |
Returns or sets the blank selection. More... | |
unsafe NXOpen.NXColor | CheckColor [get, set] |
Returns or sets the check color More... | |
unsafe NXOpen.CAM.Preferences.CheckSelectionTypes | CheckSelection [get, set] |
Returns or sets the check selection. More... | |
unsafe NXOpen.NXColor | ClearanceColor [get, set] |
Returns or sets the clearance color More... | |
unsafe int | ClsfDecimals [get, set] |
Returns or sets the clsf_decimals More... | |
unsafe bool | ClsfForceLoadTurret [get, set] |
Returns or sets the force load turret More... | |
unsafe string | ConfigurationFile [get, set] |
Returns or sets the configuration file More... | |
unsafe NXOpen.CAM.Preferences.CsysInformationListingTypes | CsysInformationListing [get, set] |
Returns or sets the base info More... | |
unsafe bool | CsysOrientWcsToMcs [get, set] |
Returns or sets the orient wcs to mcs More... | |
unsafe NXOpen.NXColor | CutAreaColor [get, set] |
Returns or sets the cut area color More... | |
unsafe NXOpen.CAM.Preferences.CutAreaSelectionTypes | CutAreaSelection [get, set] |
Returns or sets the cut area selection. More... | |
unsafe bool | DisplaySelectedObjects [get, set] |
Returns or sets the display selected objects More... | |
unsafe bool | DisplayTurningIpw [get, set] |
Returns or sets the display turning ipw More... | |
unsafe NXOpen.NXColor | DriveColor [get, set] |
Returns or sets the drive color More... | |
unsafe bool | EnableLevelBasedIpw [get, set] |
Returns or sets the enable level based ipw More... | |
unsafe bool | ForceRegenerate [get, set] |
Returns or sets the force regenerate More... | |
unsafe bool | GeneratePaths [get, set] |
Returns or sets the generate tool paths More... | |
unsafe bool | GenerationFullRegeneration [get, set] |
Returns or sets the full regeneration More... | |
unsafe bool | GenerationPauseAfterEachPath [get, set] |
Returns or sets the pause after each path More... | |
unsafe bool | GenerationRefreshBeforeEachPath [get, set] |
Returns or sets the refresh before each path More... | |
unsafe bool | GenerationSmartRegeneration [get, set] |
Returns or sets the smart regeneration More... | |
unsafe bool | GenerationUpdateInstances [get, set] |
Returns or sets the update all instances More... | |
unsafe NXOpen.NXColor | HubColor [get, set] |
Returns or sets the hub color More... | |
unsafe bool | IncludeInstances [get, set] |
Returns or sets the include instances More... | |
unsafe int | IpwNeedleCountCoarse [get, set] |
Returns or sets the coarse ipw needle count More... | |
unsafe int | IpwNeedleCountFine [get, set] |
Returns or sets the fine ipw needle count More... | |
unsafe int | IpwNeedleCountMedium [get, set] |
Returns or sets the medium ipw needle count More... | |
unsafe double | IpwNeedleDistanceCoarse [get, set] |
Returns or sets the coarse ipw needle distance More... | |
unsafe double | IpwNeedleDistanceFine [get, set] |
Returns or sets the fine ipw needle distance More... | |
unsafe double | IpwNeedleDistanceMedium [get, set] |
Returns or sets the medium ipw needle distance More... | |
unsafe string | IpwPartsFolder [get, set] |
Returns or sets the ipw parts folder More... | |
unsafe NXOpen.CAM.Preferences.IpwToleranceModeTypes | IpwToleranceMode [get, set] |
Returns or sets the ipw tolerance mode More... | |
unsafe bool | IpwUseDirectoryOfOriginalPart [get, set] |
Returns or sets the use directory original part More... | |
unsafe bool | LinkMcsRcs [get, set] |
Returns or sets the link mcs rcs More... | |
unsafe NXOpen.NXColor | OptimizedCutLevelColor [get, set] |
Returns or sets the optimized cut level More... | |
unsafe NXOpen.NXColor | PartColor [get, set] |
Returns or sets the part color More... | |
unsafe NXOpen.CAM.Preferences.PartSelectionTypes | PartSelection [get, set] |
Returns or sets the part selection. More... | |
unsafe bool | RelocateParameters [get, set] |
Returns or sets the relocate parameters More... | |
unsafe bool | ReplayRefreshBeforeEachPath [get, set] |
Returns or sets the refresh before each path replay More... | |
unsafe bool | RunProcessAssistant [get, set] |
Returns or sets the process assistant More... | |
unsafe bool | SaveIpwModel [get, set] |
Returns or sets the ipw model More... | |
unsafe bool | SaveLevelBasedIpw [get, set] |
Returns or sets the level based ipw More... | |
unsafe int | ScrollAreaSize [get, set] |
Returns or sets the scrollable items More... | |
unsafe bool | ShowPictures [get, set] |
Returns or sets the show pictures More... | |
unsafe NXOpen.NXColor | ShroudColor [get, set] |
Returns or sets the shroud color More... | |
unsafe NXOpen.NXColor | SplitterColor [get, set] |
Returns or sets the splitter color More... | |
unsafe bool | StepoverDisplayAsNCM [get, set] |
Returns or sets the stepover move display as non cutting move More... | |
unsafe NXOpen.NXColor | SuspectBoundingBoxColor [get, set] |
Returns or sets the suspect bounding box color More... | |
unsafe string | TemplateFile [get, set] |
Returns or sets the template file More... | |
unsafe NXOpen.NXColor | TopOffLevelColor [get, set] |
Returns or sets the top off level More... | |
unsafe NXOpen.NXColor | TrimColor [get, set] |
Returns or sets the trim color More... | |
unsafe NXOpen.NXColor | UncutRegionColor [get, set] |
Returns or sets the uncut region color More... | |
unsafe bool | UnlinkInstances [get, set] |
Returns or sets the unlink instances More... | |
unsafe NXOpen.NXColor | Visualize2dTool1Color [get, set] |
Returns or sets the tool color1 More... | |
unsafe NXOpen.NXColor | Visualize2dTool2Color [get, set] |
Returns or sets the tool color2 More... | |
unsafe NXOpen.NXColor | Visualize2dTool3Color [get, set] |
Returns or sets the tool color3 More... | |
unsafe NXOpen.NXColor | Visualize2dTool4Color [get, set] |
Returns or sets the tool color4 More... | |
unsafe NXOpen.NXColor | Visualize2dTool5Color [get, set] |
Returns or sets the tool color5 More... | |
unsafe NXOpen.CAM.Preferences.AnimationAccuracyTypes | VisualizeAnimationAccuracy [get, set] |
Returns or sets the animation accuracy More... | |
unsafe NXOpen.NXColor | VisualizeAutoBlockColor [get, set] |
Returns or sets the auto block color More... | |
unsafe NXOpen.NXColor | VisualizeBackgroundColor [get, set] |
Returns or sets the background color More... | |
unsafe double | VisualizeChordalTolerance [get, set] |
Returns or sets the chordal tolerance More... | |
unsafe NXOpen.NXColor | VisualizeCollisionsColor [get, set] |
Returns or sets the collisions color More... | |
unsafe bool | VisualizeDynamicToolAxis [get, set] |
Returns or sets the dynamic tool axis More... | |
unsafe NXOpen.NXColor | VisualizeExcessMaterialColor [get, set] |
Returns or sets the excess material color More... | |
unsafe NXOpen.NXColor | VisualizeGougesColor [get, set] |
Returns or sets the gouges color More... | |
unsafe NXOpen.NXColor | VisualizeIpwColor [get, set] |
Returns or sets the ipw color More... | |
unsafe NXOpen.NXColor | VisualizeIpwDmrColor1 [get, set] |
Returns or sets the ipw dmr color1 More... | |
unsafe NXOpen.NXColor | VisualizeIpwDmrColor10 [get, set] |
Returns or sets the ipw dmr color10 More... | |
unsafe NXOpen.NXColor | VisualizeIpwDmrColor2 [get, set] |
Returns or sets the ipw dmr color2 More... | |
unsafe NXOpen.NXColor | VisualizeIpwDmrColor3 [get, set] |
Returns or sets the ipw dmr color3 More... | |
unsafe NXOpen.NXColor | VisualizeIpwDmrColor4 [get, set] |
Returns or sets the ipw dmr color4 More... | |
unsafe NXOpen.NXColor | VisualizeIpwDmrColor5 [get, set] |
Returns or sets the ipw dmr color5 More... | |
unsafe NXOpen.NXColor | VisualizeIpwDmrColor6 [get, set] |
Returns or sets the ipw dmr color6 More... | |
unsafe NXOpen.NXColor | VisualizeIpwDmrColor7 [get, set] |
Returns or sets the ipw dmr color7 More... | |
unsafe NXOpen.NXColor | VisualizeIpwDmrColor8 [get, set] |
Returns or sets the ipw dmr color8 More... | |
unsafe NXOpen.NXColor | VisualizeIpwDmrColor9 [get, set] |
Returns or sets the ipw dmr color9 More... | |
unsafe NXOpen.CAM.Preferences.IpwDmrColoringTypes | VisualizeIpwDmrColoringMode [get, set] |
Returns or sets the ipw dmr coloring mode More... | |
unsafe int | VisualizeIpwTranslucency [get, set] |
Returns or sets the ipw translucency More... | |
unsafe NXOpen.NXColor | VisualizeSafeToolColor [get, set] |
Returns or sets the safe tool color More... | |
unsafe NXOpen.NXColor | VisualizeTemporaryContainmentCurveColor [get, set] |
Returns or sets the temporary containment curve color More... | |
unsafe double | VisualizeToolAxisTiltTolerance [get, set] |
Returns or sets the tilt tolerance More... | |
unsafe NXOpen.NXColor | VisualizeToolDisplayColor [get, set] |
Returns or sets the tool display color More... | |
unsafe bool | VisualizeToolEditAndDisplay [get, set] |
Returns or sets the tool edit and display More... | |
unsafe NXOpen.NXColor | VisualizeToolHolderColor [get, set] |
Returns or sets the tool holder color More... | |
unsafe NXOpen.NXColor | VisualizeToolInsertOrFluteColor [get, set] |
Returns or sets the turning tool insert More... | |
unsafe NXOpen.NXColor | VisualizeToolShankColor [get, set] |
Returns or sets the tool shank color More... | |
unsafe int | VisualizeToolTranslucency [get, set] |
Returns or sets the tool translucency More... | |
unsafe NXOpen.NXColor | WallColor [get, set] |
Returns or sets the wall color More... | |
unsafe NXOpen.CAM.Preferences.WallSelectionTypes | WallSelection [get, set] |
Returns or sets the wall selection. More... | |
Represents a cam preferences Builder
To create a new instance of this class, use NXOpen.CAM.CAMSession.CreateCamPreferences
Created in NX7.5.0
unsafe string NXOpen.CAM.Preferences.GetDefaultConfigurationFile | ( | ) |
Get the default configuration file
Created in NX7.5.0
License requirements: None.
unsafe string NXOpen.CAM.Preferences.GetDefaultIpwFolder | ( | ) |
Get the ipw default folder
Created in NX7.5.0
License requirements: None.
unsafe string NXOpen.CAM.Preferences.GetDefaultTemplateFile | ( | ) |
Get the default template file
Created in NX7.5.0
License requirements: None.
unsafe NXOpen.CAM.Preferences.SelectionTypes NXOpen.CAM.Preferences.GetSelection | ( | NXOpen.CAM.Preferences.GeometryTypes | geomType | ) |
The geometry selection type method
Created in NX8.0.0
License requirements: None.
geomType |
unsafe void NXOpen.CAM.Preferences.SetSelection | ( | NXOpen.CAM.Preferences.GeometryTypes | geomType, |
NXOpen.CAM.Preferences.SelectionTypes | selection | ||
) |
The geometry selection type method
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
geomType | |
selection |
|
getset |
Returns or sets the auto update dialog
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the auto maching data
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the auxiliary floor
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the auxiliary floor selection.
Created in NX7.5.0
Deprecated in NX8.0.0. Use CAM.Preferences.GetSelection and CAM.Preferences.SetSelection instead.
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the blade blend color
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the blade color
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the blank color
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the blank selection.
Created in NX7.5.0
Deprecated in NX8.0.0. Use CAM.Preferences.GetSelection and CAM.Preferences.SetSelection instead.
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the check color
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the check selection.
Created in NX7.5.0
Deprecated in NX8.0.0. Use CAM.Preferences.GetSelection and CAM.Preferences.SetSelection instead.
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the clearance color
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the clsf_decimals
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the force load turret
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the configuration file
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the base info
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the orient wcs to mcs
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the cut area color
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the cut area selection.
Created in NX7.5.0
Deprecated in NX8.0.0. Use CAM.Preferences.GetSelection and CAM.Preferences.SetSelection instead.
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the display selected objects
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the display turning ipw
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the drive color
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the enable level based ipw
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the force regenerate
Created in NX10.0.3
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the generate tool paths
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the full regeneration
Created in NX9.0.3
Deprecated in NX10.0.3. Use CAM.Preferences.GenerationSmartRegeneration instead.
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the pause after each path
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the refresh before each path
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the smart regeneration
Created in NX10.0.3
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the update all instances
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the hub color
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the include instances
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the coarse ipw needle count
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the fine ipw needle count
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the medium ipw needle count
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the coarse ipw needle distance
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the fine ipw needle distance
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the medium ipw needle distance
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the ipw parts folder
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the ipw tolerance mode
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the use directory original part
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the link mcs rcs
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the optimized cut level
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the part color
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the part selection.
Created in NX7.5.0
Deprecated in NX8.0.0. Use CAM.Preferences.GetSelection and CAM.Preferences.SetSelection instead.
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the relocate parameters
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the refresh before each path replay
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the process assistant
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the ipw model
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the level based ipw
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the scrollable items
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the show pictures
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the shroud color
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the splitter color
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the stepover move display as non cutting move
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the suspect bounding box color
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the template file
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the top off level
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the trim color
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the uncut region color
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the unlink instances
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tool color1
Created in NX7.5.0
Deprecated in NX9.0.0. Use CAM.Preferences.VisualizeIpwDmrColor1 instead.
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tool color2
Created in NX7.5.0
Deprecated in NX9.0.0. Use CAM.Preferences.VisualizeIpwDmrColor2 instead.
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tool color3
Created in NX7.5.0
Deprecated in NX9.0.0. Use CAM.Preferences.VisualizeIpwDmrColor3 instead.
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tool color4
Created in NX7.5.0
Deprecated in NX9.0.0. Use CAM.Preferences.VisualizeIpwDmrColor4 instead.
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tool color5
Created in NX7.5.0
Deprecated in NX9.0.0. Use CAM.Preferences.VisualizeIpwDmrColor5 instead.
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the animation accuracy
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the auto block color
Created in NX7.5.0
Deprecated in NX8.5.0. Use CAM.Preferences.BlankColor instead.
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the background color
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the chordal tolerance
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the collisions color
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the dynamic tool axis
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the excess material color
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the gouges color
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the ipw color
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the ipw dmr color1
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the ipw dmr color10
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the ipw dmr color2
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the ipw dmr color3
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the ipw dmr color4
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the ipw dmr color5
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the ipw dmr color6
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the ipw dmr color7
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the ipw dmr color8
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the ipw dmr color9
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the ipw dmr coloring mode
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the ipw translucency
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the safe tool color
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the temporary containment curve color
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tilt tolerance
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tool display color
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tool edit and display
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tool holder color
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the turning tool insert
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tool shank color
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tool translucency
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the wall color
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the wall selection.
Created in NX7.5.0
Deprecated in NX8.0.0. Use CAM.Preferences.GetSelection and CAM.Preferences.SetSelection instead.
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")