NXOpen .NET Reference
12.0.0
|
Represents a class that is used for NX testing. More...
Public Types | |
enum | ColorByType { MotionType, Operation, Tool, MotionLength } |
Choices for coloring the tool path motions More... | |
Public Member Functions | |
unsafe void | ShowToolPath (NXOpen.CAM.CAMObject opr) |
Show tool path More... | |
unsafe void | HideToolPath (NXOpen.CAM.CAMObject opr) |
Hide tool path More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe NXOpen.CAM.PathDisplay.ColorByType | ColorBy [get, set] |
Returns or sets the color by property More... | |
unsafe bool | ShowCutting [get, set] |
Returns or sets the indicator to display only cutting moves in a tool path. More... | |
unsafe bool | ShowEndpoints [get, set] |
Returns or sets the indicator to display symbol at the end of each motion. More... | |
unsafe bool | ShowNoncutting [get, set] |
Returns or sets the indicator to display only non cutting moves in a tool path. More... | |
unsafe bool | ShowToolCenter [get, set] |
Returns or sets the indicator to display tool path at the tool center instead of the tool tip for a ball mill. More... | |
Represents a class that is used for NX testing.
This class should not be made available to customers
To obtain an instance of this class, refer to NXOpen.CAM.CAMSession
Created in NX10.0.2
unsafe void NXOpen.CAM.PathDisplay.HideToolPath | ( | NXOpen.CAM.CAMObject | opr | ) |
Hide tool path
Created in NX10.0.2
License requirements: None.
opr |
unsafe void NXOpen.CAM.PathDisplay.ShowToolPath | ( | NXOpen.CAM.CAMObject | opr | ) |
Show tool path
Created in NX10.0.2
License requirements: None.
opr |
|
getset |
Returns or sets the color by property
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the indicator to display only cutting moves in a tool path.
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the indicator to display symbol at the end of each motion.
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the indicator to display only non cutting moves in a tool path.
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the indicator to display tool path at the tool center instead of the tool tip for a ball mill.
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.