NXOpen .NET Reference
12.0.0
|
Represents a CAM boundary object More...
Public Member Functions | |
unsafe NXOpen.CAM.BoundarySet[] | AppendFaceBoundary (NXOpen.TaggedObject face, bool ignoreHole, bool ignoreIsland, bool ignoreChamfer, NXOpen.CAM.BoundarySet.ToolSideTypes toolSide, int convexEdges, int concaveEdges) |
Append the face boundary More... | |
Public Member Functions inherited from NXOpen.CAM.Boundary | |
unsafe NXOpen.CAM.BoundarySet | CreateBoundarySet () |
Create an empty boundary set More... | |
unsafe NXOpen.CAM.BoundaryMillingSet | CreateBoundaryMillingSet () |
Create an empty milling boundary set More... | |
unsafe NXOpen.CAM.BoundaryTurnSet | CreateBoundaryTurnSet () |
Create an empty turning boundary set More... | |
unsafe NXOpen.CAM.BoundarySet[] | AppendFaceBoundary (NXOpen.TaggedObject face, bool ignoreHole, bool ignoreIsland, bool ignoreChamfer, NXOpen.CAM.BoundarySet.ToolSideTypes toolSide) |
Append the face boundary More... | |
unsafe void | RemoveFaceBoundary (NXOpen.TaggedObject face) |
Remove the face boundaries More... | |
unsafe NXOpen.CAM.BoundarySetPlanarMill | CreateBoundarySetPlanarMill () |
Create an empty boundary set for planar mill/surface contour operation More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.CAM.Boundary | |
unsafe NXOpen.CAM.BoundarySetList | BoundaryList [get] |
Returns the boundary list More... | |
Represents a CAM boundary object
This is an abstract class and cannot be instantiated.
Created in NX11.0.1
unsafe NXOpen.CAM.BoundarySet [] NXOpen.CAM.BoundaryPlanarMill.AppendFaceBoundary | ( | NXOpen.TaggedObject | face, |
bool | ignoreHole, | ||
bool | ignoreIsland, | ||
bool | ignoreChamfer, | ||
NXOpen.CAM.BoundarySet.ToolSideTypes | toolSide, | ||
int | convexEdges, | ||
int | concaveEdges | ||
) |
Append the face boundary
Created in NX11.0.1
License requirements: cam_base ("CAM BASE")
face | the face to create boundaries |
ignoreHole | flag to ignore holes in face |
ignoreIsland | flag to ignore islands on face |
ignoreChamfer | flag to ignore chamfers on face |
toolSide | tool side for the face boundary |
convexEdges | the tool position type for convex edges |
concaveEdges | the tool position type for concave edges |