NXOpen .NET Reference
12.0.0
|
Represents the parameters passed to create a plot. More...
Properties | |
unsafe int | ComplexOption [get, set] |
Returns or sets the complex options,if complex option is smaller than zero, it will use default complex option from active template file More... | |
unsafe bool | IsToCreateStandalonePlot [get, set] |
Returns or sets the create standalone plot More... | |
unsafe NXOpen.CAE.Xyplot.PlotGraphTemplate | PlotTemplate [get] |
Returns the plot template to be used by the plot More... | |
unsafe NXOpen.CAE.Xyplot.PlotType | PlotType [get, set] |
Returns or sets the plot type More... | |
Properties inherited from NXOpen.CAE.Xyplot.BasePlotParameters | |
unsafe int | DeviceIndex [get, set] |
Returns or sets the index of device on which plot graph will be shown. More... | |
unsafe int | ViewPortIndex [get, set] |
Returns or sets the index of a view port on main graphic window, on which plot graph will be shown. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAE.Xyplot.BasePlotParameters | |
unsafe NXOpen.CAE.FTK.BaseRecord[] | GetRecords () |
Gets the records to be plotted More... | |
unsafe void | SetRecords (NXOpen.CAE.FTK.BaseRecord[] records) |
Sets the records to be plotted More... | |
Protected Member Functions inherited from NXOpen.CAE.Xyplot.BasePlotParameters | |
override void | FreeResource () |
Destroys the object More... | |
Represents the parameters passed to create a plot.
To create a new instance of this class, use NXOpen.CAE.Xyplot.XYPlotManager.NewPlotParameters
Created in NX9.0.0
|
getset |
Returns or sets the complex options,if complex option is smaller than zero, it will use default complex option from active template file
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the create standalone plot
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the plot template to be used by the plot
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the plot type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.