NXOpen .NET Reference
12.0.0
|
Represents the parameters passed to create or modify a plot. More...
Public Member Functions | |
unsafe NXOpen.CAE.FTK.BaseRecord[] | GetRecords () |
Gets the records to be plotted More... | |
unsafe void | SetRecords (NXOpen.CAE.FTK.BaseRecord[] records) |
Sets the records to be plotted More... | |
Protected Member Functions | |
override void | FreeResource () |
Destroys the object More... | |
Properties | |
unsafe int | DeviceIndex [get, set] |
Returns or sets the index of device on which plot graph will be shown. More... | |
unsafe int | ViewPortIndex [get, set] |
Returns or sets the index of a view port on main graphic window, on which plot graph will be shown. More... | |
Represents the parameters passed to create or modify a plot.
This is an abstract class
Created in NX9.0.0
|
protected |
Destroys the object
Created in NX9.0.0
License requirements: None.
unsafe NXOpen.CAE.FTK.BaseRecord [] NXOpen.CAE.Xyplot.BasePlotParameters.GetRecords | ( | ) |
Gets the records to be plotted
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.CAE.Xyplot.BasePlotParameters.SetRecords | ( | NXOpen.CAE.FTK.BaseRecord[] | records | ) |
Sets the records to be plotted
Created in NX9.0.0
License requirements: None.
records | Records |
|
getset |
Returns or sets the index of device on which plot graph will be shown.
A value of 1 represents the main graphic window, a value greater than 2 represents separate graphic window.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the index of a view port on main graphic window, on which plot graph will be shown.
Only available when CAE.Xyplot.BasePlotParameters.DeviceIndex is 1.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.