NXOpen .NET Reference
12.0.0
|
Represents the 3d grid layout display style. More...
Properties | |
unsafe NXOpen.CAE.Xyplot.GridStyle | ZxGridStyle [get, set] |
Returns or sets the grid style of ZX plane More... | |
unsafe NXOpen.CAE.Xyplot.GridStyle | ZyGridStyle [get, set] |
Returns or sets the grid style of ZY plane More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseGridLayoutStyleSetting | |
unsafe NXOpen.NXColor | BackgroundColor [get, set] |
Returns or sets the background color More... | |
unsafe NXOpen.NXColor | ColorOfBackgroundPlane [get, set] |
Returns or sets the color of grid background plane More... | |
unsafe int | ContouringLevel [get, set] |
Returns or sets the contouring level. More... | |
unsafe NXOpen.CAE.Xyplot.ContouringRange | ContouringRange [get, set] |
Returns or sets the option to show contour range either on the border or the faces of the grid. More... | |
unsafe NXOpen.NXColor | DenseColor [get, set] |
Returns or sets the grid dense line color More... | |
unsafe NXOpen.CAE.Xyplot.CurveDisplaySettings | DenseGridDisplayStyleSettings [get] |
Returns the dense grid display style More... | |
unsafe bool | DisplayContouring [get, set] |
Returns or sets a value indicating whether to display contouring More... | |
unsafe NXOpen.NXColor | GridColor [get, set] |
Returns or sets the grid line color More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | GridFont [get, set] |
Returns or sets the grid line font More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | GridWidth [get, set] |
Returns or sets the grid line width More... | |
unsafe NXOpen.CAE.Xyplot.CurveDisplaySettings | MajorGridDisplayStyleSettings [get] |
Returns the major grid display style More... | |
unsafe bool | ShowBackground [get, set] |
Returns or sets a value indicating whether to display the background More... | |
unsafe bool | ShowBackgroundPlane [get, set] |
Returns or sets a value indicating whether to display the grid background plane More... | |
unsafe NXOpen.CAE.Xyplot.CurveDisplaySettings | TicksDisplayStyleSettings [get] |
Returns the ticks display style More... | |
unsafe NXOpen.CAE.Xyplot.GridStyle | XyGridStyle [get, set] |
Returns or sets the grid style of XY plane More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IDisplayStyle | |
NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Finds the NXOpen.TaggedObject with the given identifier as recorded in a journal. More... | |
unsafe void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
Represents the 3d grid layout display style.
Call CAE.Xyplot.BaseDisplayStyleSetting.CommitChange to apply style changes to corresponding plot after it's modified.
Not support KF.
Created in NX9.0.0
|
getset |
Returns or sets the grid style of ZX plane
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the grid style of ZY plane
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.