NXOpen .NET Reference
12.0.0
|
Manages the general display styles for 2D plot. More...
Public Member Functions | |
unsafe void | SwitchXYAxis () |
Switches the X/Y axis More... | |
Properties | |
unsafe NXOpen.CAE.Xyplot.ComplexOption2D | ComplexOption [get, set] |
Returns or sets the complex option More... | |
unsafe bool | ShowOrderedAbscissa [get, set] |
Returns or sets a value indicating whether to show the data by ordered abscissa or not More... | |
Properties inherited from NXOpen.CAE.Xyplot.GeneralDisplayStyles | |
unsafe double | PhaseAngle [get, set] |
Returns or sets the phase angle in degree More... | |
unsafe NXOpen.CAE.Xyplot.PhaseRangeOption | PhaseRangeOption [get, set] |
Returns or sets the phase range option More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IDisplayStyle | |
NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Manages the general display styles for 2D plot.
Not support KF.
Created in NX10.0.0
unsafe void NXOpen.CAE.Xyplot.GeneralDisplayStyles2D.SwitchXYAxis | ( | ) |
Switches the X/Y axis
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the complex option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a value indicating whether to show the data by ordered abscissa or not
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.