NXOpen .NET Reference
12.0.0
|
Represents the argument axis display style. More...
Public Member Functions | |
unsafe string[] | GetAbsCustomerRange () |
Gets the abscissa customer range More... | |
unsafe void | SetAbsCustomerRange (string[] absCustomerRange) |
Sets the abscissa customer range More... | |
unsafe NXOpen.CAE.Xyplot.TextStyleSetting | GetAxisItemStyleSetting () |
Gets the axis item style More... | |
unsafe NXOpen.CAE.Xyplot.CustomTextStyleSetting | GetLabelStyle () |
Gets the label style More... | |
Public Member Functions inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Finds the NXOpen.TaggedObject with the given identifier as recorded in a journal. More... | |
unsafe void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
Properties | |
unsafe bool | RangeAuto [get, set] |
Returns or sets a value indicating whether to set axis range automatically More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IDisplayStyle | |
NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Represents the argument axis display style.
Call CAE.Xyplot.BaseDisplayStyleSetting.CommitChange to apply style changes to corresponding plot after it's modified.
Not support KF.
Created in NX12.0.0
unsafe string [] NXOpen.CAE.Xyplot.ArgumentAxisStyleSetting.GetAbsCustomerRange | ( | ) |
Gets the abscissa customer range
Created in NX12.0.0
License requirements: None.
unsafe NXOpen.CAE.Xyplot.TextStyleSetting NXOpen.CAE.Xyplot.ArgumentAxisStyleSetting.GetAxisItemStyleSetting | ( | ) |
Gets the axis item style
Created in NX12.0.0
License requirements: None.
unsafe NXOpen.CAE.Xyplot.CustomTextStyleSetting NXOpen.CAE.Xyplot.ArgumentAxisStyleSetting.GetLabelStyle | ( | ) |
Gets the label style
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.CAE.Xyplot.ArgumentAxisStyleSetting.SetAbsCustomerRange | ( | string[] | absCustomerRange | ) |
Sets the abscissa customer range
Created in NX12.0.0
License requirements: None.
absCustomerRange | Abscissa customer range |
|
getset |
Returns or sets a value indicating whether to set axis range automatically
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.