NXOpen .NET Reference
12.0.0
|
Builder for creating swept mesh between faces. More...
Public Types | |
enum | Types { Automatic, Manual } |
creation type More... | |
Properties | |
unsafe NXOpen.CAE.AutomaticSweepBetweenSelection | AutomaticSweepBetween [get] |
Returns the automatic sweep between mesh selection More... | |
unsafe NXOpen.CAE.ElementTypeBuilder | ElementType [get] |
Returns the element type builder. More... | |
unsafe NXOpen.CAE.ManualSweepBetweenSelection | ManualSweepBetween [get] |
Returns the manual sweep between selection More... | |
unsafe int | NumLayers [get, set] |
Returns or sets the number of layers More... | |
unsafe NXOpen.CAE.SweepBetweenMeshBuilder.Types | Type [get, set] |
Returns or sets the type of builder More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Builder for creating swept mesh between faces.
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateSweepBetweenMeshBuilder
Created in NX7.5.2
Deprecated in NX10.0.0. Use CAE.Mesh3dHexBuilder .
|
get |
Returns the automatic sweep between mesh selection
Created in NX7.5.2
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the element type builder.
Created in NX7.5.2
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the manual sweep between selection
Created in NX7.5.2
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the number of layers
Created in NX7.5.2
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the type of builder
Created in NX7.5.2
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")