NXOpen .NET Reference
12.0.0
|
Represents 3D Hex Mesh * Used to create a NXOpen.CAE.SweptMesh More...
Public Types | |
enum | Type { Automatic, Manual, BetweenAutomatic, BetweenManual } |
the hex mesh creation type More... | |
Public Member Functions | |
unsafe NXOpen.CAE.MeshManualSweepBetweenListItemSelection | CreateNewListItem (NXOpen.CAE.CAEEdge tMasterEdge, NXOpen.CAE.CAEEdge tTargetEdge, bool fFlipDirection) |
The list item More... | |
unsafe NXOpen.CAE.Mesh[] | CommitMesh () |
Commits the creation of the NXOpen.CAE.Mesh0d , NXOpen.CAE.Mesh1d , NXOpen.CAE.Mesh2d , NXOpen.CAE.Mesh3d object or Commits the changes made to the NXOpen.CAE.Mesh0d , NXOpen.CAE.Mesh1d , NXOpen.CAE.Mesh2d , NXOpen.CAE.Mesh3d object. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents 3D Hex Mesh * Used to create a NXOpen.CAE.SweptMesh
To create a new instance of this class, use NXOpen.CAE.MeshManager.CreateMesh3dHexBuilder
Created in NX6.0.0
unsafe NXOpen.CAE.Mesh [] NXOpen.CAE.Mesh3dHexBuilder.CommitMesh | ( | ) |
Commits the creation of the NXOpen.CAE.Mesh0d , NXOpen.CAE.Mesh1d , NXOpen.CAE.Mesh2d , NXOpen.CAE.Mesh3d object or Commits the changes made to the NXOpen.CAE.Mesh0d , NXOpen.CAE.Mesh1d , NXOpen.CAE.Mesh2d , NXOpen.CAE.Mesh3d object.
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.MeshManualSweepBetweenListItemSelection NXOpen.CAE.Mesh3dHexBuilder.CreateNewListItem | ( | NXOpen.CAE.CAEEdge | tMasterEdge, |
NXOpen.CAE.CAEEdge | tTargetEdge, | ||
bool | fFlipDirection | ||
) |
The list item
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
tMasterEdge | The master edge |
tTargetEdge | The target edge |
fFlipDirection | flip direction |
|
getset |
Returns or sets the type of hex mesh
Created in NX6.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the element type builder.
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the loop list
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the property table associated with the mesh.
The property table contains the parameters needed for the generation of the mesh.
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selection objects
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the source face
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the source face list
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the target face
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the target face list
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the wall face list
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")