NXOpen .NET Reference
12.0.0
|
Represents NXOpen.CAE.StepManager More...
Public Member Functions | |
unsafe void | AddBc (NXOpen.CAE.SimSolutionStep tSolutionStep, NXOpen.CAE.SimBC tBc) |
Add bc to a step More... | |
unsafe void | RemoveBc (NXOpen.CAE.SimSolutionStep tSolutionStep, NXOpen.CAE.SimBC tBc) |
Remove bc from a step More... | |
unsafe void | AddFolder (NXOpen.CAE.SimSolutionStep tSolutionStep, NXOpen.CAE.SimLbcFolder tBc) |
Add bc folder to a step More... | |
unsafe void | RemoveFolder (NXOpen.CAE.SimSolutionStep tSolutionStep, NXOpen.CAE.SimLbcFolder tBc) |
Remove bc folder from a step More... | |
unsafe void | ScaleBc (NXOpen.CAE.SimSolutionStep tSolution, NXOpen.CAE.SimBC tBc, double scale) |
Set scale factor on bc in a step More... | |
unsafe void | ScaleFolder (NXOpen.CAE.SimSolutionStep tSolution, NXOpen.CAE.SimLbcFolder tBc, double scale) |
Set scale factor on bc folder in a step More... | |
unsafe void | AddLoadset (NXOpen.CAE.SimSolutionStep tSolutionStep, NXOpen.CAE.SimLoadSet tBc) |
Add loadset to a step More... | |
unsafe void | RemoveLoadset (NXOpen.CAE.SimSolutionStep tSolutionStep, NXOpen.CAE.SimLoadSet tBc) |
Remove bc from a step More... | |
unsafe void | ScaleLoadset (NXOpen.CAE.SimSolutionStep tSolution, NXOpen.CAE.SimLoadSet tBc, double scale) |
Set scale factor on loadset in a step More... | |
unsafe void | AddGlobalBc (NXOpen.CAE.SimBC tBc) |
Add bc to global bc group in solution More... | |
unsafe void | RemoveGlobalBc (NXOpen.CAE.SimBC tBc) |
Remove bc from global bc group in solution More... | |
unsafe void | AddGlobalFolder (NXOpen.CAE.SimLbcFolder tBc) |
Add bc folder to global bc group in solution More... | |
unsafe void | RemoveGlobalFolder (NXOpen.CAE.SimLbcFolder tBc) |
Remove bc folder from global bc group in solution More... | |
unsafe void | ScaleGlobalBc (NXOpen.CAE.SimBC tBc, double scale) |
Set scale factor on bc in global bc group in solution More... | |
unsafe void | ScaleGlobalFolder (NXOpen.CAE.SimLbcFolder tBc, double scale) |
Set scale factor on bc folder in global bc group in solution More... | |
unsafe void | AddGlobalLoadset (NXOpen.CAE.SimLoadSet tBc) |
Add loadset to global bc group in solution More... | |
unsafe void | RemoveGlobalLoadset (NXOpen.CAE.SimLoadSet tBc) |
Remove bc from global bc group in solution More... | |
unsafe void | ScaleGlobalLoadset (NXOpen.CAE.SimLoadSet tBc, double scale) |
Set scale factor on loadset in global bc group in solution More... | |
Public Member Functions inherited from NXOpen.CAE.LbcAssociationMgr | |
unsafe void | ExportToCsv (string csvFileName) |
Export to csv More... | |
unsafe void | ImportFromCsv (string csvFileName) |
Import from csv More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAE.LbcAssociationMgr | |
enum | BcType { Load, Constraint, SimulationObject, None } |
Option to associate bc type, load, constraint or simulation objects More... | |
Properties inherited from NXOpen.CAE.LbcAssociationMgr | |
unsafe bool | Orientation [get, set] |
Returns or sets the export orientation option More... | |
unsafe NXOpen.CAE.LbcAssociationMgr.BcType | TypeOption [get, set] |
Returns or sets the bc type option More... | |
Represents NXOpen.CAE.StepManager
To create a new instance of this class, use NXOpen.CAE.SimSimulation.CreateStepManager
Created in NX10.0.0
unsafe void NXOpen.CAE.StepManager.AddBc | ( | NXOpen.CAE.SimSolutionStep | tSolutionStep, |
NXOpen.CAE.SimBC | tBc | ||
) |
Add bc to a step
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
tSolutionStep | solution step |
tBc | bc object |
unsafe void NXOpen.CAE.StepManager.AddFolder | ( | NXOpen.CAE.SimSolutionStep | tSolutionStep, |
NXOpen.CAE.SimLbcFolder | tBc | ||
) |
Add bc folder to a step
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
tSolutionStep | solution step |
tBc | bc folder object |
unsafe void NXOpen.CAE.StepManager.AddGlobalBc | ( | NXOpen.CAE.SimBC | tBc | ) |
Add bc to global bc group in solution
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
tBc | bc object |
unsafe void NXOpen.CAE.StepManager.AddGlobalFolder | ( | NXOpen.CAE.SimLbcFolder | tBc | ) |
Add bc folder to global bc group in solution
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
tBc | bc folder object |
unsafe void NXOpen.CAE.StepManager.AddGlobalLoadset | ( | NXOpen.CAE.SimLoadSet | tBc | ) |
Add loadset to global bc group in solution
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
tBc | loadset object |
unsafe void NXOpen.CAE.StepManager.AddLoadset | ( | NXOpen.CAE.SimSolutionStep | tSolutionStep, |
NXOpen.CAE.SimLoadSet | tBc | ||
) |
Add loadset to a step
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
tSolutionStep | solution step |
tBc | loadset object |
unsafe void NXOpen.CAE.StepManager.RemoveBc | ( | NXOpen.CAE.SimSolutionStep | tSolutionStep, |
NXOpen.CAE.SimBC | tBc | ||
) |
Remove bc from a step
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
tSolutionStep | solution step |
tBc | bc object |
unsafe void NXOpen.CAE.StepManager.RemoveFolder | ( | NXOpen.CAE.SimSolutionStep | tSolutionStep, |
NXOpen.CAE.SimLbcFolder | tBc | ||
) |
Remove bc folder from a step
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
tSolutionStep | solution step |
tBc | bc folder object |
unsafe void NXOpen.CAE.StepManager.RemoveGlobalBc | ( | NXOpen.CAE.SimBC | tBc | ) |
Remove bc from global bc group in solution
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
tBc | bc object |
unsafe void NXOpen.CAE.StepManager.RemoveGlobalFolder | ( | NXOpen.CAE.SimLbcFolder | tBc | ) |
Remove bc folder from global bc group in solution
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
tBc | bc folder object |
unsafe void NXOpen.CAE.StepManager.RemoveGlobalLoadset | ( | NXOpen.CAE.SimLoadSet | tBc | ) |
Remove bc from global bc group in solution
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
tBc | loadset object |
unsafe void NXOpen.CAE.StepManager.RemoveLoadset | ( | NXOpen.CAE.SimSolutionStep | tSolutionStep, |
NXOpen.CAE.SimLoadSet | tBc | ||
) |
Remove bc from a step
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
tSolutionStep | solution step |
tBc | loadset object |
unsafe void NXOpen.CAE.StepManager.ScaleBc | ( | NXOpen.CAE.SimSolutionStep | tSolution, |
NXOpen.CAE.SimBC | tBc, | ||
double | scale | ||
) |
Set scale factor on bc in a step
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
tSolution | solution step |
tBc | bc object |
scale | scale factor |
unsafe void NXOpen.CAE.StepManager.ScaleFolder | ( | NXOpen.CAE.SimSolutionStep | tSolution, |
NXOpen.CAE.SimLbcFolder | tBc, | ||
double | scale | ||
) |
Set scale factor on bc folder in a step
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
tSolution | solution step |
tBc | bc folder object |
scale | scale factor |
unsafe void NXOpen.CAE.StepManager.ScaleGlobalBc | ( | NXOpen.CAE.SimBC | tBc, |
double | scale | ||
) |
Set scale factor on bc in global bc group in solution
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
tBc | bc object |
scale | scale factor |
unsafe void NXOpen.CAE.StepManager.ScaleGlobalFolder | ( | NXOpen.CAE.SimLbcFolder | tBc, |
double | scale | ||
) |
Set scale factor on bc folder in global bc group in solution
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
tBc | bc folder object |
scale | scale factor |
unsafe void NXOpen.CAE.StepManager.ScaleGlobalLoadset | ( | NXOpen.CAE.SimLoadSet | tBc, |
double | scale | ||
) |
Set scale factor on loadset in global bc group in solution
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
tBc | loadset object |
scale | scale factor |
unsafe void NXOpen.CAE.StepManager.ScaleLoadset | ( | NXOpen.CAE.SimSolutionStep | tSolution, |
NXOpen.CAE.SimLoadSet | tBc, | ||
double | scale | ||
) |
Set scale factor on loadset in a step
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
tSolution | solution step |
tBc | loadset object |
scale | scale factor |