NXOpen .NET Reference
12.0.0
|
Represents an abstract NXOpen.CAE.LbcAssociationMgr More...
Public Types | |
enum | BcType { Load, Constraint, SimulationObject, None } |
Option to associate bc type, load, constraint or simulation objects More... | |
Public Member Functions | |
unsafe void | ExportToCsv (string csvFileName) |
Export to csv More... | |
unsafe void | ImportFromCsv (string csvFileName) |
Import from csv More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | Orientation [get, set] |
Returns or sets the export orientation option More... | |
unsafe NXOpen.CAE.LbcAssociationMgr.BcType | TypeOption [get, set] |
Returns or sets the bc type option More... | |
unsafe void NXOpen.CAE.LbcAssociationMgr.ExportToCsv | ( | string | csvFileName | ) |
Export to csv
Created in NX10.0.0
License requirements: None.
csvFileName | CSV file name |
unsafe void NXOpen.CAE.LbcAssociationMgr.ImportFromCsv | ( | string | csvFileName | ) |
Import from csv
Created in NX10.0.0
License requirements: None.
csvFileName | CSV file name |
|
getset |
Returns or sets the export orientation option
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the bc type option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")