NXOpen .NET Reference
12.0.0
|
Represents a cae load set object More...
Public Types | |
enum | Type { Invalid = -1, Static, Frequency, Transient, Acoustic, Temperature, Bolt } |
Load Set type More... | |
Public Member Functions | |
unsafe void | AddMemberSet (NXOpen.CAE.SimLoadSet tmember) |
Add a load set member to load set. More... | |
unsafe void | RemoveMemberSet (NXOpen.CAE.SimLoadSet tmember) |
Remove a load set memeber from load set More... | |
unsafe NXOpen.CAE.SimLoadSet | GetMemberSet () |
Get the load set memeber from load set More... | |
unsafe void | AddMemberLoads (NXOpen.CAE.SimLoad[] tmembers) |
Add load members to load set. More... | |
unsafe void | RemoveMemberLoads (NXOpen.CAE.SimLoad[] tmembers) |
Remove load memebers from load set More... | |
unsafe void | GetMemberLoads (out NXOpen.CAE.SimLoad[] tmembers) |
Get all load memebers from load set More... | |
unsafe void | AddMemberFolders (NXOpen.CAE.SimLbcFolder[] tmembers) |
Add root folder members to load set. More... | |
unsafe void | RemoveMemberFolders (NXOpen.CAE.SimLbcFolder[] tmembers) |
Remove root folder memebers from load set More... | |
unsafe void | GetMemberFolders (out NXOpen.CAE.SimLbcFolder[] tmembers) |
Get all root folder memebers of load set More... | |
unsafe void | GetMemberFolderValidLoads (NXOpen.CAE.SimLbcFolder tFolder, out NXOpen.CAE.SimLoad[] tmembers) |
Get all valid loads under given root folder in given load set More... | |
unsafe string[] | GetSolverCardSyntax () |
Returns the solver card syntax strings for this entity. More... | |
Properties | |
unsafe string | DescriptorName [get] |
Returns the name of the load set descriptor More... | |
unsafe NXOpen.CAE.SimLoadSet.Type | LoadSetType [get] |
Returns the type of the load set More... | |
Properties inherited from NXOpen.CAE.NamedPropertyTable | |
unsafe string | DescriptorType [get] |
Returns the descriptor name defines the type of the property table in named property table holder More... | |
unsafe int | Label [get, set] |
Returns or sets the label of the named property table holder More... | |
unsafe string | LanguageName [get] |
Returns the lanugage of the descriptor that defines the type of the property table in named property table holder More... | |
unsafe NXOpen.CAE.PropertyTable | PropertyTable [get] |
Returns the property table of the named property table holder More... | |
unsafe string | SolverName [get] |
Returns the solver of lanugage of the descriptor that defines the type of the property table in named property table holder More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents a cae load set object
To create a new instance of this class, use NXOpen.CAE.SimLoadSetCollection.CreateLoadSet
Created in NX10.0.0
unsafe void NXOpen.CAE.SimLoadSet.AddMemberFolders | ( | NXOpen.CAE.SimLbcFolder[] | tmembers | ) |
Add root folder members to load set.
Only load set with type of SimLoadSet.Type.Static and SimLoadSet.Type.Acoustic and SimLoadSet.Type.Temperature can add member folder
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tmembers | member folders |
unsafe void NXOpen.CAE.SimLoadSet.AddMemberLoads | ( | NXOpen.CAE.SimLoad[] | tmembers | ) |
Add load members to load set.
Only load set with type of SimLoadSet.Type.Static and SimLoadSet.Type.Acoustic and SimLoadSet.Type.Temperature can add member load
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tmembers | member loads |
unsafe void NXOpen.CAE.SimLoadSet.AddMemberSet | ( | NXOpen.CAE.SimLoadSet | tmember | ) |
Add a load set member to load set.
Only load set with type of SimLoadSet.Type.Frequency and SimLoadSet.Type.Transient can add only one set member with type of SimLoadSet.Type.Static
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tmember | member load set |
unsafe void NXOpen.CAE.SimLoadSet.GetMemberFolders | ( | out NXOpen.CAE.SimLbcFolder[] | tmembers | ) |
Get all root folder memebers of load set
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tmembers | member folders |
unsafe void NXOpen.CAE.SimLoadSet.GetMemberFolderValidLoads | ( | NXOpen.CAE.SimLbcFolder | tFolder, |
out NXOpen.CAE.SimLoad[] | tmembers | ||
) |
Get all valid loads under given root folder in given load set
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tFolder | member folder |
tmembers | member loads under folder |
unsafe void NXOpen.CAE.SimLoadSet.GetMemberLoads | ( | out NXOpen.CAE.SimLoad[] | tmembers | ) |
Get all load memebers from load set
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tmembers | member loads |
unsafe NXOpen.CAE.SimLoadSet NXOpen.CAE.SimLoadSet.GetMemberSet | ( | ) |
Get the load set memeber from load set
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe string [] NXOpen.CAE.SimLoadSet.GetSolverCardSyntax | ( | ) |
Returns the solver card syntax strings for this entity.
Created in NX8.5.0
License requirements: None.
Implements NXOpen.CAE.IExportableFEEntity.
unsafe void NXOpen.CAE.SimLoadSet.RemoveMemberFolders | ( | NXOpen.CAE.SimLbcFolder[] | tmembers | ) |
Remove root folder memebers from load set
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tmembers | member folders |
unsafe void NXOpen.CAE.SimLoadSet.RemoveMemberLoads | ( | NXOpen.CAE.SimLoad[] | tmembers | ) |
Remove load memebers from load set
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tmembers | member loads |
unsafe void NXOpen.CAE.SimLoadSet.RemoveMemberSet | ( | NXOpen.CAE.SimLoadSet | tmember | ) |
Remove a load set memeber from load set
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tmember | member load set |
|
get |
Returns the name of the load set descriptor
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the type of the load set
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")