NXOpen .NET Reference
12.0.0
|
This class is a collection of NXOpen.CAE.SimLoadRecipeMapEntry s. More...
Public Member Functions | |
NXOpen.CAE.SimLoadRecipeMapEntry[] | ToArray () |
Returns an array of NXOpen.CAE.SimLoadRecipeMapEntry objects. More... | |
unsafe NXOpen.CAE.SimLoadRecipeMapEntry | Find (string name) |
Finds a Load Recipe Map Entry of a certain index. More... | |
unsafe NXOpen.CAE.SimLoadRecipeMapEntry | Create (NXOpen.CAE.SimLoadRecipeMapEntryTargetTypes.TargetTypes targetType, string target) |
Creates a new map entry and adds it to the collection. More... | |
unsafe void | Delete (NXOpen.CAE.SimLoadRecipeMapEntry[] mapEntries) |
Delete a list of map entries More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class is a collection of NXOpen.CAE.SimLoadRecipeMapEntry s.
To obtain an instance of this class, refer to NXOpen.CAE.SimLoadRecipeMapping
Created in NX10.0.0
unsafe NXOpen.CAE.SimLoadRecipeMapEntry NXOpen.CAE.SimLoadRecipeMapEntryCollection.Create | ( | NXOpen.CAE.SimLoadRecipeMapEntryTargetTypes.TargetTypes | targetType, |
string | target | ||
) |
Creates a new map entry and adds it to the collection.
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
targetType | |
target |
unsafe void NXOpen.CAE.SimLoadRecipeMapEntryCollection.Delete | ( | NXOpen.CAE.SimLoadRecipeMapEntry[] | mapEntries | ) |
Delete a list of map entries
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
mapEntries | The map entries to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.SimLoadRecipeMapEntry NXOpen.CAE.SimLoadRecipeMapEntryCollection.Find | ( | string | name | ) |
Finds a Load Recipe Map Entry of a certain index.
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
name | index of the map entry |
NXOpen.CAE.SimLoadRecipeMapEntry [] NXOpen.CAE.SimLoadRecipeMapEntryCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.SimLoadRecipeMapEntry objects.
|
get |
Returns the tag of this object.