NXOpen .NET Reference
12.0.0
|
These objects represent one line in a NXOpen.CAE.SimLoadRecipe 's mapping. More...
Public Member Functions | |
unsafe string[] | GetParameters () |
Returns the parameters of a NXOpen.CAE.SimLoadRecipeMapEntry . More... | |
unsafe void | SetParameters (string[] parameters) |
Sets the parameters of a NXOpen.CAE.SimLoadRecipeMapEntry . More... | |
Properties | |
unsafe string | Target [get, set] |
Returns or sets the target of a NXOpen.CAE.SimLoadRecipeMapEntry . More... | |
unsafe NXOpen.CAE.SimLoadRecipeMapEntryTargetTypes.TargetTypes | TargetType [get, set] |
Returns or sets the target type of a NXOpen.CAE.SimLoadRecipeMapEntry . More... | |
These objects represent one line in a NXOpen.CAE.SimLoadRecipe 's mapping.
Use CAE.SimLoadRecipeMapEntryCollection.Create
Created in NX10.0.0
unsafe string [] NXOpen.CAE.SimLoadRecipeMapEntry.GetParameters | ( | ) |
Returns the parameters of a NXOpen.CAE.SimLoadRecipeMapEntry .
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.CAE.SimLoadRecipeMapEntry.SetParameters | ( | string[] | parameters | ) |
Sets the parameters of a NXOpen.CAE.SimLoadRecipeMapEntry .
The size of parameters array and the value of numParameters must be equal to the current number of parameters of the entry.
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
parameters |
|
getset |
Returns or sets the target of a NXOpen.CAE.SimLoadRecipeMapEntry .
The target value depends on the NXOpen.CAE.SimLoadRecipeMapEntry.TargetType .
It represents the followings:
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the target type of a NXOpen.CAE.SimLoadRecipeMapEntry .
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")