NXOpen .NET Reference
12.0.0
|
This is the class handling the mapping of a certain load type of a load recipe. More...
Public Types | |
enum | OrientationTypes { Unknown, DataSource, Nodal, Global } |
How the orientation of loads is mapped More... | |
Properties | |
NXOpen.CAE.SimLoadRecipeMapEntryCollection | Entries [get] |
Returns the NXOpen.CAE.SimLoadRecipeMapEntryCollection . More... | |
unsafe string | LoadType [get] |
Returns the load type of a NXOpen.CAE.SimLoadRecipeMapping . More... | |
unsafe NXOpen.CAE.SimLoadRecipeMapping.OrientationTypes | OrientationType [get, set] |
Returns or sets the orientation type of a NXOpen.CAE.SimLoadRecipeMapping . More... | |
This is the class handling the mapping of a certain load type of a load recipe.
Mappings are unique for each load type, thus one cannot be created
Created in NX10.0.0
|
get |
Returns the NXOpen.CAE.SimLoadRecipeMapEntryCollection .
Created in NX10.0.0
|
get |
Returns the load type of a NXOpen.CAE.SimLoadRecipeMapping .
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the orientation type of a NXOpen.CAE.SimLoadRecipeMapping .
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")