NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.SimBcXyPlotBuilder builder which can be used to generate a XY plot of a NXOpen.CAE.SimBC in the graphics area. More...
Public Types | |
enum | ResolveMultipleMatches { Add, Average, Minimum, Maximum, MultipleCurves } |
Resolve multiple matches when the location specified matches multiple items in the boundary condition's target set More... | |
Public Member Functions | |
unsafe NXOpen.CAE.SimBC[] | GetAvailableBcsToPlot () |
Returns all available NXOpen.CAE.SimBC to plot More... | |
unsafe string[] | GetAvailablePropertyNamesToPlot (NXOpen.CAE.SimBC tBc) |
Returns all available property names that can be plotted for the specified NXOpen.CAE.SimBC More... | |
unsafe void | SetBcsToPlot (NXOpen.CAE.SimBC[] bcs, string[] propertyNames) |
Sets NXOpen.CAE.SimBC objects to plot. More... | |
unsafe void | SetBcsToPlot (NXOpen.CAE.SimBC[] bcs) |
Sets NXOpen.CAE.SimBC objects to plot. More... | |
unsafe void | SetPropertyNameToPlot (string pPropertyName) |
Sets property name to plot. More... | |
unsafe NXOpen.CAE.Xyplot.Plot | Plot (int deviceIndex, int viewIndex) |
Creates XY plot More... | |
unsafe void | SetLocationNode (NXOpen.CAE.FENode node) |
Sets location at a node More... | |
unsafe void | SetLocationElement (NXOpen.CAE.FEElement element) |
Sets location at an element More... | |
unsafe void | SetLocationElementEdge (NXOpen.CAE.FEElemEdge elementEdge) |
Sets location at an element edge More... | |
unsafe void | SetLocationElementFace (NXOpen.CAE.FEElemFace elementFace) |
Sets location at an element face More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.SimBcXyPlotBuilder.ResolveMultipleMatches | MultipleMatches [get, set] |
Returns or sets a NXOpen.CAE.SimBcXyPlotBuilder.ResolveMultipleMatches used in plot to resolve multiple values More... | |
Represents a NXOpen.CAE.SimBcXyPlotBuilder builder which can be used to generate a XY plot of a NXOpen.CAE.SimBC in the graphics area.
This is limited to NXOpen.CAE.SimBC objects in the active solution.
To create a new instance of this class, use NXOpen.CAE.SimSimulation.CreateSimBcXyPlotBuilder
Created in NX9.0.0
unsafe NXOpen.CAE.SimBC [] NXOpen.CAE.SimBcXyPlotBuilder.GetAvailableBcsToPlot | ( | ) |
Returns all available NXOpen.CAE.SimBC to plot
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe string [] NXOpen.CAE.SimBcXyPlotBuilder.GetAvailablePropertyNamesToPlot | ( | NXOpen.CAE.SimBC | tBc | ) |
Returns all available property names that can be plotted for the specified NXOpen.CAE.SimBC
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
tBc |
unsafe NXOpen.CAE.Xyplot.Plot NXOpen.CAE.SimBcXyPlotBuilder.Plot | ( | int | deviceIndex, |
int | viewIndex | ||
) |
Creates XY plot
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
deviceIndex | device index |
viewIndex | view index |
unsafe void NXOpen.CAE.SimBcXyPlotBuilder.SetBcsToPlot | ( | NXOpen.CAE.SimBC[] | bcs, |
string[] | propertyNames | ||
) |
Sets NXOpen.CAE.SimBC objects to plot.
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
bcs | boundary conditions to plot |
propertyNames | property names to plot |
unsafe void NXOpen.CAE.SimBcXyPlotBuilder.SetBcsToPlot | ( | NXOpen.CAE.SimBC[] | bcs | ) |
Sets NXOpen.CAE.SimBC objects to plot.
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
bcs | boundary conditions to plot |
unsafe void NXOpen.CAE.SimBcXyPlotBuilder.SetLocationElement | ( | NXOpen.CAE.FEElement | element | ) |
Sets location at an element
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
element | element |
unsafe void NXOpen.CAE.SimBcXyPlotBuilder.SetLocationElementEdge | ( | NXOpen.CAE.FEElemEdge | elementEdge | ) |
Sets location at an element edge
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
elementEdge | element edge |
unsafe void NXOpen.CAE.SimBcXyPlotBuilder.SetLocationElementFace | ( | NXOpen.CAE.FEElemFace | elementFace | ) |
Sets location at an element face
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
elementFace | element face |
unsafe void NXOpen.CAE.SimBcXyPlotBuilder.SetLocationNode | ( | NXOpen.CAE.FENode | node | ) |
Sets location at a node
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
node | node |
unsafe void NXOpen.CAE.SimBcXyPlotBuilder.SetPropertyNameToPlot | ( | string | pPropertyName | ) |
Sets property name to plot.
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
pPropertyName |
|
getset |
Returns or sets a NXOpen.CAE.SimBcXyPlotBuilder.ResolveMultipleMatches used in plot to resolve multiple values
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")