NXOpen .NET Reference
12.0.0
|
Result probe Builder More...
Public Member Functions | |
unsafe string[] | GetDescription () |
Returns the description More... | |
unsafe void | SetDescription (string[] description) |
Sets the description More... | |
unsafe void | SetEntityObjects (NXOpen.TaggedObject[] entityObjs) |
Sets the entity objects for extracting result data. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | AcousticModeIndex [get, set] |
Returns or sets the acousticModes index More... | |
unsafe bool | CombineAcross [get, set] |
Returns or sets the combine across More... | |
unsafe bool | CombineAcrossIteration [get, set] |
Returns or sets the combine geom More... | |
unsafe NXOpen.CAE.ResultProbeBuilder.CombineAcrossIterations | CombineIterOption [get, set] |
Returns or sets the combine option More... | |
unsafe NXOpen.CAE.ResultProbeBuilder.CombineAcrossEntities | CombinedValue [get, set] |
Returns or sets the combined value More... | |
unsafe int | DesignCycleIndex [get, set] |
Returns or sets the desingCycle index More... | |
unsafe NXOpen.CAE.ResultProbeBuilder.EdgeIntegral | EdgeIntegralOption [get, set] |
Returns or sets the face integral option More... | |
unsafe int | EndIterIndex [get, set] |
Returns or sets the end iter index More... | |
unsafe double | EndIterValue [get, set] |
Returns or sets the end iter value More... | |
unsafe NXOpen.CAE.ResultProbeBuilder.ErrorHandling | ErrorHndl [get, set] |
Returns or sets the error handel value More... | |
unsafe NXOpen.CAE.ResultProbeBuilder.FaceIntegral | FaceIntegralOption [get, set] |
Returns or sets the face integral option More... | |
unsafe string | Formula [get, set] |
Returns or sets the formula More... | |
unsafe NXOpen.CAE.ResultProbeBuilder.GeometryValue | GeometryAverageValue [get, set] |
Returns or sets the geometry average value More... | |
unsafe int | HarmonicIndex [get, set] |
Returns or sets the harmonic index More... | |
unsafe double | IterNearValue [get, set] |
Returns or sets the iteration value More... | |
unsafe NXOpen.CAE.ResultProbeBuilder.IterationSelection | Iteration [get, set] |
Returns or sets the iteration More... | |
unsafe int | IterationIndex [get, set] |
Returns or sets the iteration index More... | |
unsafe NXOpen.CAE.ResultProbeBuilder.IterationType | IterationTypeOption [get, set] |
Returns or sets the iteration type More... | |
unsafe NXOpen.CAE.ResultProbeBuilder.LoadcaseSelection | Loadcase [get, set] |
Returns or sets the loadcase More... | |
unsafe int | LoadcaseIndex [get, set] |
Returns or sets the loadcase index More... | |
unsafe NXOpen.CAE.ResultProbeBuilder.SelectionType | ModelSelectionType [get, set] |
Returns or sets the model selection type More... | |
unsafe NXOpen.CAE.ResultProbeBuilder.NodalCombination | NodalAveraging [get, set] |
Returns or sets the nodal combinatione More... | |
unsafe bool | PickSequentially [get, set] |
Returns or sets the pick sequentially More... | |
unsafe string | ProbeName [get, set] |
Returns or sets the probe name More... | |
unsafe NXOpen.CAE.QueryCurveUsageOptions | QueryCurveUsageOptions [get] |
Returns the query curve usage options More... | |
unsafe NXOpen.CAE.SimResultReference.Type | ResultReferenceType [get, set] |
Returns or sets the result reference type More... | |
unsafe NXOpen.CAE.Result.Quantity | ResultType [get, set] |
Returns or sets the output result type value More... | |
unsafe double | RotationSpeedValue [get, set] |
Returns or sets the rotation speed value More... | |
unsafe int | SkipSteps [get, set] |
Returns or sets the skip steps More... | |
unsafe int | StartIterIndex [get, set] |
Returns or sets the start iter index More... | |
unsafe double | StartIterValue [get, set] |
Returns or sets the start iter value More... | |
unsafe NXOpen.CAE.ResultProbeBuilder.SuperIterType | SuperIterationType [get, set] |
Returns or sets the query curve options More... | |
unsafe NXOpen.Unit | Unit [get, set] |
Returns or sets the unit More... | |
Result probe Builder
An instance of this class can not be obtained
Default values.
Property | Value |
---|---|
QueryCurveUsageOptions.CurveUsage |
UseVertices |
QueryCurveUsageOptions.DistanceTolerance |
0 |
QueryCurveUsageOptions.ResultantCurveLocator |
UseAsIs |
QueryCurveUsageOptions.ResultantLocationTolerance |
0 |
Created in NX10.0.0
Options to calculate CAE.ResultProbeBuilder.GeometryValue.WeightedAverage or CAE.ResultProbeBuilder.GeometryValue.Integral over elements on an edge
Enumerator | |
---|---|
Length | |
Area |
Options to calculate CAE.ResultProbeBuilder.GeometryValue.WeightedAverage or CAE.ResultProbeBuilder.GeometryValue.Integral over elements on an face
Enumerator | |
---|---|
Area | |
Volume |
unsafe string [] NXOpen.CAE.ResultProbeBuilder.GetDescription | ( | ) |
Returns the description
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.ResultProbeBuilder.SetDescription | ( | string[] | description | ) |
Sets the description
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
description |
unsafe void NXOpen.CAE.ResultProbeBuilder.SetEntityObjects | ( | NXOpen.TaggedObject[] | entityObjs | ) |
Sets the entity objects for extracting result data.
Objects passed to this method are of the type defined by CAE.ResultProbeBuilder.ModelSelectionType . The types of objects allowed to be set are is defined by the NXOpen.CAE.ResultProbeBuilder.SelectionType .
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
entityObjs |
|
getset |
Returns or sets the acousticModes index
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the combine across
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the combine geom
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the combined value
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the combine option
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the desingCycle index
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the face integral option
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the end iter index
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the end iter value
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the error handel value
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the face integral option
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the formula
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the geometry average value
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the harmonic index
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the iteration
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the iteration index
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the iteration type
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the iteration value
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the loadcase
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the loadcase index
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the model selection type
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the nodal combinatione
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the pick sequentially
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the probe name
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the query curve usage options
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the result reference type
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the output result type value
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the rotation speed value
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the skip steps
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the start iter index
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the start iter value
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the query curve options
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the unit
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")