NXOpen .NET Reference
12.0.0
|
Represents the options to apply a query curve More...
Public Types | |
enum | CurveUsageType { UseVertices, UseIntersectionLocation, ProjectToElementFaces } |
Types of ways query curves can be used More... | |
enum | ResultantCurveLocatorType { UseAsIs, SnapToClosestNode, UseIntersectedElements } |
Where the curve will resolve entities on the curve path More... | |
Properties | |
unsafe NXOpen.CAE.QueryCurveUsageOptions.CurveUsageType | CurveUsage [get, set] |
Returns or sets the curve usage More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance to mesh tolerance More... | |
unsafe NXOpen.Vector3d | ProjectDirection [get, set] |
Returns or sets the projection direction More... | |
unsafe NXOpen.CAE.QueryCurve | QueryCurve [get, set] |
Returns or sets the query curve object More... | |
unsafe NXOpen.CAE.QueryCurveUsageOptions.ResultantCurveLocatorType | ResultantCurveLocator [get, set] |
Returns or sets the resultant curve locator More... | |
unsafe double | ResultantLocationTolerance [get, set] |
Returns or sets the resultant location tolerance More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the reverse direction More... | |
Represents the options to apply a query curve
This is a sub object
Created in NX11.0.0
|
getset |
Returns or sets the curve usage
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the distance to mesh tolerance
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the projection direction
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the query curve object
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the resultant curve locator
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the resultant location tolerance
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the reverse direction
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")