NXOpen .NET Reference
12.0.0
|
Public Member Functions | |
unsafe NXOpen.CAE.ResultProbe | GetResultProbe () |
Ask Result Probe More... | |
unsafe NXOpen.CAE.BaseLoadcase | GetCurrentLoadcase () |
Ask current loadcase More... | |
unsafe void | SetCurrentLoadcase (NXOpen.CAE.BaseLoadcase loadcase) |
Set current loadcase More... | |
unsafe NXOpen.CAE.BaseIteration | GetCurrentIteration () |
Ask current iteration More... | |
unsafe void | SetCurrentIteration (NXOpen.CAE.BaseIteration iteration) |
Set current iteration More... | |
unsafe NXOpen.Unit | GetUnit () |
Ask result unit More... | |
unsafe void | SetUnit (NXOpen.Unit unit) |
Set result unit More... | |
unsafe double | GetIterationValue () |
Ask interpolated iteration value More... | |
unsafe void | SetIterationValue (double value) |
Set interpolated iteration value More... | |
unsafe bool | GetInterpolated () |
Ask if Probe is showing interpolated result More... | |
unsafe void | SetInterpolated (bool value) |
Set interpolated More... | |
To obtain an instance of this class use Session.ResultManager .
Created in NX10.0.0
unsafe NXOpen.CAE.BaseIteration NXOpen.CAE.ResultParametersWithProbe.GetCurrentIteration | ( | ) |
Ask current iteration
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe NXOpen.CAE.BaseLoadcase NXOpen.CAE.ResultParametersWithProbe.GetCurrentLoadcase | ( | ) |
Ask current loadcase
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe bool NXOpen.CAE.ResultParametersWithProbe.GetInterpolated | ( | ) |
Ask if Probe is showing interpolated result
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe double NXOpen.CAE.ResultParametersWithProbe.GetIterationValue | ( | ) |
Ask interpolated iteration value
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe NXOpen.CAE.ResultProbe NXOpen.CAE.ResultParametersWithProbe.GetResultProbe | ( | ) |
Ask Result Probe
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe NXOpen.Unit NXOpen.CAE.ResultParametersWithProbe.GetUnit | ( | ) |
Ask result unit
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.ResultParametersWithProbe.SetCurrentIteration | ( | NXOpen.CAE.BaseIteration | iteration | ) |
Set current iteration
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
iteration |
unsafe void NXOpen.CAE.ResultParametersWithProbe.SetCurrentLoadcase | ( | NXOpen.CAE.BaseLoadcase | loadcase | ) |
Set current loadcase
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
loadcase |
unsafe void NXOpen.CAE.ResultParametersWithProbe.SetInterpolated | ( | bool | value | ) |
Set interpolated
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
value |
unsafe void NXOpen.CAE.ResultParametersWithProbe.SetIterationValue | ( | double | value | ) |
Set interpolated iteration value
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
value |
unsafe void NXOpen.CAE.ResultParametersWithProbe.SetUnit | ( | NXOpen.Unit | unit | ) |
Set result unit
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unit |