NXOpen .NET Reference
12.0.0
|
Represents a StrainGageBuilder More...
Properties | |
unsafe NXOpen.SmartObject | Csys [get, set] |
Returns or sets the orientation direction, Only available when the strain gage's orientation plane type is CAE.ResponseSimulation.StrainGageOrientationPlane.Csys More... | |
unsafe NXOpen.CAE.ResponseSimulation.StrainGageType | GageType [get, set] |
Returns or sets the type of strain gage More... | |
unsafe NXOpen.CAE.ResponseSimulation.StrainGagePlacementType | Placement [get, set] |
Returns or sets the placement type of strain gage More... | |
unsafe NXOpen.CAE.ResponseSimulation.StrainGageOrientationPlane | Plane [get, set] |
Returns or sets the orientation plane type of strain gage More... | |
unsafe NXOpen.CAE.ResponseSimulation.StrainGageResult | ResultType [get, set] |
Returns or sets the result type of strain gage More... | |
unsafe NXOpen.Expression | RotationAngle [get] |
Returns the rotation angle, Only available when the strain gage's orientation plane type is CAE.ResponseSimulation.StrainGageOrientationPlane.Csys More... | |
unsafe NXOpen.CAE.SelectFEElemFaceList | SelectedElementFaces [get] |
Returns the selected element face. More... | |
unsafe NXOpen.CAE.SelectFENodeList | SelectedNode [get] |
Returns the destination nodes, Only available when the strain gage's placement type is CAE.ResponseSimulation.StrainGagePlacementType.Node More... | |
unsafe NXOpen.CAE.ResponseSimulation.StrainGageShellElementFaceType | ShellElementFace [get, set] |
Returns or sets the shell element face location type of strain gage More... | |
Properties inherited from NXOpen.CAE.ResponseSimulation.BaseBuilder | |
unsafe NXOpen.CAE.ResponseSimulation.ObjectLabel | ObjectLabel [get] |
Returns the object label More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a StrainGageBuilder
To create a new instance of this class, use NXOpen.CAE.ResponseSimulation.StrainGageCollection.CreateStrainGageBuilder
Default values.
Property | Value |
---|---|
GageType |
UniAxial |
Placement |
Node |
Plane |
FacePlane |
ResultType |
Strain |
RotationAngle.Value |
0.0 (millimeters part), 0.0 (inches part) |
ShellElementFace |
Top |
Created in NX6.0.0
|
getset |
Returns or sets the orientation direction, Only available when the strain gage's orientation plane type is CAE.ResponseSimulation.StrainGageOrientationPlane.Csys
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the type of strain gage
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the placement type of strain gage
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the orientation plane type of strain gage
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the result type of strain gage
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
get |
Returns the rotation angle, Only available when the strain gage's orientation plane type is CAE.ResponseSimulation.StrainGageOrientationPlane.Csys
Created in NX6.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
|
get |
Returns the selected element face.
Only available when the strain gage's placement type is CAE.ResponseSimulation.StrainGagePlacementType.ElementFaceCenter
Created in NX7.5.2
License requirements: nx_response_anlys ("NX Response Analysis")
|
get |
Returns the destination nodes, Only available when the strain gage's placement type is CAE.ResponseSimulation.StrainGagePlacementType.Node
Created in NX6.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the shell element face location type of strain gage
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")