NXOpen .NET Reference
12.0.0
|
Represents a collection of response analysis strain gage More...
Public Member Functions | |
NXOpen.CAE.ResponseSimulation.StrainGage[] | ToArray () |
Returns an array of NXOpen.CAE.ResponseSimulation.StrainGage objects. More... | |
unsafe NXOpen.CAE.ResponseSimulation.StrainGageBuilder | CreateStrainGageBuilder (NXOpen.CAE.ResponseSimulation.StrainGage strainGage) |
Creates a strain gage buider More... | |
unsafe NXOpen.CAE.ResponseSimulation.StrainGage | FindObject (string name) |
Finds an strain gage with specified gage name More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of response analysis strain gage
To obtain an instance of this class, refer to NXOpen.CAE.ResponseSimulation.Manager
Created in NX6.0.0
unsafe NXOpen.CAE.ResponseSimulation.StrainGageBuilder NXOpen.CAE.ResponseSimulation.StrainGageCollection.CreateStrainGageBuilder | ( | NXOpen.CAE.ResponseSimulation.StrainGage | strainGage | ) |
Creates a strain gage buider
Created in NX6.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
strainGage |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.ResponseSimulation.StrainGage NXOpen.CAE.ResponseSimulation.StrainGageCollection.FindObject | ( | string | name | ) |
Finds an strain gage with specified gage name
Created in NX6.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
name |
NXOpen.CAE.ResponseSimulation.StrainGage [] NXOpen.CAE.ResponseSimulation.StrainGageCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.ResponseSimulation.StrainGage objects.
|
get |
Returns the tag of this object.