NXOpen .NET Reference
12.0.0
|
This is a manager to the NXOpen.CAE.ResponseSimulation.Solution class. More...
Properties | |
unsafe NXOpen.CAE.ResponseSimulation.SolutionAttributes | Attributes [get] |
Returns the attributes setting More... | |
unsafe string | ImportedEefFile [get, set] |
Returns or sets the EEF file imported to create an imported response analysis meta solution. More... | |
unsafe NXOpen.CAE.SimSolution | ReferencedSolution [get, set] |
Returns or sets the referenced solution which must be a SEMODES *103 solution with modal results solved More... | |
Properties inherited from NXOpen.CAE.ResponseSimulation.BaseBuilder | |
unsafe NXOpen.CAE.ResponseSimulation.ObjectLabel | ObjectLabel [get] |
Returns the object label More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This is a manager to the NXOpen.CAE.ResponseSimulation.Solution class.
Object of type NXOpen.CAE.ResponseSimulation.Solution can be created and edited only through this class
To create a new instance of this class, use NXOpen.CAE.ResponseSimulation.SolutionCollection.CreateSolutionBuilder
Created in NX5.0.0
|
get |
Returns the attributes setting
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the EEF file imported to create an imported response analysis meta solution.
There is event definition containing in the EEF file. An event will be created with the solution. To the imported solution and event, the users can only perform evaluation and not able to create new events and excitations
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the referenced solution which must be a SEMODES *103 solution with modal results solved
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")