NXOpen .NET Reference
12.0.0
|
Represents a collection of response analysis meta solution More...
Public Member Functions | |
NXOpen.CAE.ResponseSimulation.Solution[] | ToArray () |
Returns an array of NXOpen.CAE.ResponseSimulation.Solution objects. More... | |
unsafe NXOpen.CAE.ResponseSimulation.SolutionBuilder | CreateSolutionBuilder (NXOpen.CAE.ResponseSimulation.Solution raSolution) |
Creates the builder object of response analysis meta solution More... | |
unsafe NXOpen.CAE.ResponseSimulation.Solution | CloneSolution (NXOpen.CAE.ResponseSimulation.Solution oldSolution, string suggestedName) |
Clones a response analysis meta solution More... | |
unsafe NXOpen.CAE.ResponseSimulation.Solution | FindObject (string solutionName) |
Finds a response analysis meta solution with specified solution name More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe NXOpen.CAE.ResponseSimulation.Solution | ActiveSolution [get, set] |
Returns or sets the active solution More... | |
Represents a collection of response analysis meta solution
To obtain an instance of this class, refer to NXOpen.CAE.ResponseSimulation.Manager
Created in NX5.0.0
unsafe NXOpen.CAE.ResponseSimulation.Solution NXOpen.CAE.ResponseSimulation.SolutionCollection.CloneSolution | ( | NXOpen.CAE.ResponseSimulation.Solution | oldSolution, |
string | suggestedName | ||
) |
Clones a response analysis meta solution
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
oldSolution | the CAE.SimSolution to be cloned |
suggestedName | name to use instead of default name (may be NULL) |
unsafe NXOpen.CAE.ResponseSimulation.SolutionBuilder NXOpen.CAE.ResponseSimulation.SolutionCollection.CreateSolutionBuilder | ( | NXOpen.CAE.ResponseSimulation.Solution | raSolution | ) |
Creates the builder object of response analysis meta solution
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
raSolution |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.ResponseSimulation.Solution NXOpen.CAE.ResponseSimulation.SolutionCollection.FindObject | ( | string | solutionName | ) |
Finds a response analysis meta solution with specified solution name
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
solutionName |
NXOpen.CAE.ResponseSimulation.Solution [] NXOpen.CAE.ResponseSimulation.SolutionCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.ResponseSimulation.Solution objects.
|
getset |
Returns or sets the active solution
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
get |
Returns the tag of this object.