NXOpen .NET Reference
12.0.0
|
The Quality Audit Manager class offers means to check for errors at assembly level More...
Public Types | |
enum | ActionType { Global, Connection } |
Action type to be used in the quality audit process. More... | |
Public Member Functions | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.INXObject with the given identifier as recorded in a journal. More... | |
unsafe void | PerformActions (NXOpen.CAE.QualityAudit.Action[] inputActions, NXOpen.NXObject[] pObjects) |
This method performs checks on the selected objects. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe NXOpen.CAE.QualityAudit.ActionList | ActionList [get] |
Returns the quality audit action list. More... | |
unsafe NXOpen.CAE.QualityAudit.Manager.ActionType | CurrentActionType [get, set] |
Returns or sets the current quality audit action type. More... | |
unsafe NXOpen.CAE.QualityAudit.InputList | InputList [get] |
Returns the quality audit input list. More... | |
The Quality Audit Manager class offers means to check for errors at assembly level
To obtain an instance of this class use NXOpen.CAE.CaeSession.QualityAuditManager .
Created in NX12.0.0
unsafe NXOpen.INXObject NXOpen.CAE.QualityAudit.Manager.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.INXObject with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX12.0.0
License requirements: None.
journalIdentifier | Journal identifier of the object |
unsafe void NXOpen.CAE.QualityAudit.Manager.PerformActions | ( | NXOpen.CAE.QualityAudit.Action[] | inputActions, |
NXOpen.NXObject[] | pObjects | ||
) |
This method performs checks on the selected objects.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
inputActions | The CAE.QualityAudit.Action array of actions to be performed. |
pObjects | The objects to be used by the actions. |
|
get |
Returns the quality audit action list.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the current quality audit action type.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the quality audit input list.
Created in NX12.0.0
License requirements: None.
|
get |
Returns the tag of this object.